(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HSS Bimetal Hole Saw

HSS Bimetal Hole Saw

[Features]
Red bimetal. For drilling holes in steel sheet, cast iron, PVC, etc. up to 3.2 mm thick.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
HBM-14
HBM-20
HBM-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length
(mm)

SGD 21.70

1 Piece(s) 11 Day(s) 14662

SGD 25.70

1 Piece(s) 11 Day(s) 20662

SGD 31.00

1 Piece(s) 11 Day(s) 251089

Loading...

  1. 1

Basic Information

Product Type Bimetal Hole Saw Number of Flutes(Teeth/Inch) 4–6 Effective Length(mm) 24
Applicable Sheet Thickness(mm) 3.2 Drill Diameter(mm) 6 Use Steel, Cast Iron, Stainless Steel, Aluminum etc.
Applicable Devices Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)