(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mini Cutting Nippers (Round Blade)

Mini Cutting Nippers (Round Blade)

Standard Unit Price:
SGD 24.24
Days to Ship :
Same day

Use for precision machining, electric appliance repair, etc.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    132
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    70
  • Blade Shape
    Round Blade 52° R30 (Thick Blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin
  • Package Size H×W×D(mm)
    170×73×15

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
SGD 24.24

Part Number : FMN-125HS
Days to Ship : Same day
Standard Unit Price SGD 24.24

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    132
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    70
  • Blade Shape
    Round Blade 52° R30 (Thick Blade)
  • Blade Finish
    Mirror Surface Finishing
  • Material
    Grip: Antibacterial Resin
  • Package Size H×W×D(mm)
    170×73×15
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)