(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
All Stainless Steel Work Bench SUS304 Uniform Load 300 kg

All Stainless Steel Work Bench SUS304 Uniform Load 300 kg

Standard Unit Price:
SGD 1,851.50-
Days to Ship :
15 Day(s) or more

Workbench made of SUS304 with excellent chemical and corrosion resistance.
[Features]
· Main component has welded structure with excellent strength.
· Either H-type frame or 3-side frame can be used.
[Applications]
· For research facilities, cleanrooms, etc.

Basic Specifications

  • Product Type
    Stainless steel work bench
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 740
  • 900
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • For standing work
  • Standard Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
900
600
For standing work
24 Day(s) or more
SGD 2,037.60

Part Number : HSW3-0960
Days to Ship 24 Day(s) or more
Standard Unit Price SGD 2,037.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    29.0
1 unit
900
900
750
For standing work
15 Day(s) or more
SGD 2,205.60

Part Number : HSW3-0975
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,205.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    32.0
1 unit
900
1200
600
For standing work
15 Day(s) or more
SGD 2,504.30

Part Number : HSW3-1260
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,504.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    35.0
1 unit
900
1200
750
For standing work
20 Day(s) or more
SGD 2,673.70

Part Number : HSW3-1275
Days to Ship 20 Day(s) or more
Standard Unit Price SGD 2,673.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    39.0
1 unit
900
1500
600
For standing work
15 Day(s) or more
SGD 2,838.90

Part Number : HSW3-1560
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,838.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    41.0
1 unit
900
1500
750
For standing work
15 Day(s) or more
SGD 3,005.60

Part Number : HSW3-1575
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 3,005.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    45.0
1 unit
900
1800
600
For standing work
15 Day(s) or more
SGD 3,072.30

Part Number : HSW3-1860
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 3,072.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    46.0
1 unit
900
1800
750
For standing work
15 Day(s) or more
SGD 3,208.40

Part Number : HSW3-1875
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 3,208.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    51.0
1 unit
900
1800
900
For standing work
15 Day(s) or more
SGD 3,543.10

Part Number : HSW3-1890
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 3,543.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    55.0
1 unit
740
900
600
Standard Type
15 Day(s) or more
SGD 1,851.50

Part Number : SW3-0960
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 1,851.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    27.0
1 unit
740
900
750
Standard Type
15 Day(s) or more
SGD 2,002.80

Part Number : SW3-0975
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,002.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    31.0
1 unit
740
1200
600
Standard Type
19 Day(s) or more
SGD 2,233.40

Part Number : SW3-1260
Days to Ship 19 Day(s) or more
Standard Unit Price SGD 2,233.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    34.0
1 unit
740
1200
750
Standard Type
15 Day(s) or more
SGD 2,395.90

Part Number : SW3-1275
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,395.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    37.0
1 unit
740
1500
600
Standard Type
15 Day(s) or more
SGD 2,580.60

Part Number : SW3-1560
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,580.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    40.0
1 unit
740
1500
750
Standard Type
20 Day(s) or more
SGD 2,732.00

Part Number : SW3-1575
Days to Ship 20 Day(s) or more
Standard Unit Price SGD 2,732.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    44.0
1 unit
740
1800
600
Standard Type
15 Day(s) or more
SGD 2,791.70

Part Number : SW3-1860
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,791.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    45.0
1 unit
740
1800
750
Standard Type
15 Day(s) or more
SGD 2,913.90

Part Number : SW3-1875
Days to Ship 15 Day(s) or more
Standard Unit Price SGD 2,913.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    49.0
1 unit
740
1800
900
Standard Type
28 Day(s)
SGD 3,222.30

Part Number : SW3-1890
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,222.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Adjuster Screw Size
    M12×1.75
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: adjustable
  • Mass(kg)
    54.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Top Board: Flat Top Board
●Frame Shape: Adjustable
●Adjuster Screw Size: M12 x 1.75

Materials

●Stainless Steel(SUS304)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)