(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Auxiliary Table Average Load (kg) 20

Auxiliary Table Average Load (kg) 20

Standard Unit Price:
SGD 597.60-
Days to Ship :
18 Day(s)

[Features]
· Comes with a height adjustment function (between 700 and 900 mm), to achieve the desired height with adjustment at a pitch of 20 mm.
· The angle of the top board can be adjusted to three levels: 20°, 40°, and 60° relative to the horizontal, and is ideal as a work desk for taking instructions and notes.
· Easy to move as it has casters.
[Applications]
· An auxiliary table for use around machinery or as a workbench.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~900
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine
  • Specifications
    Lift method: locking mechanism
  • Specification 2
    Attached with 5 dual casters (without stopper)
  • Specification 3
    Vertical pitch :20
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 301-2433
  • 301-2425
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
450
301-2433
18 Day(s)
SGD 597.60

Part Number : ME-4545
Days to Ship 18 Day(s)
Standard Unit Price SGD 597.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~900
  • Width (mm)
    450
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    301-2433
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine
  • Specifications
    Lift method: locking mechanism
  • Specification 2
    Attached with 5 dual casters (without stopper)
  • Specification 3
    Vertical pitch :20
  • Mass(kg)
    13.5
1 unit
600
301-2425
18 Day(s)
SGD 636.30

Part Number : ME-4560
Days to Ship 18 Day(s)
Standard Unit Price SGD 636.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~900
  • Width (mm)
    600
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    301-2425
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine
  • Specifications
    Lift method: locking mechanism
  • Specification 2
    Attached with 5 dual casters (without stopper)
  • Specification 3
    Vertical pitch :20
  • Mass(kg)
    14.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)