(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Work Desk Average Load (kg) 200

Work Desk Average Load (kg) 200

Standard Unit Price:
SGD 312.30-
Days to Ship :
18 Day(s) or more

[Features]
· Widely used as an on-site desk.
· Desk surface is inclined so it is easy to work while standing.
· It has a latch mechanism that locks when closing the door.

Basic Specifications

Details

Part Number
Capacity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Height (mm)

Refine by

  • 1100
  • Clear
Width (mm)

Refine by

  • 600
  • 900
  • Clear
Depth (mm)

Refine by

  • 600
  • Clear
Uniform Load(kg)

Refine by

  • 200
  • Clear
Main body: option

Refine by

  • Main Body
  • Option
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1100
600
600
200
Main Body
28 Day(s)
SGD 1,473.24

Part Number : TY-2510
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,473.24
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1100
  • Width (mm)
    600
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Casters
  • Drawer internal dimensions(mm)
    230×420×110
  • Height Dimension(mm)
    -
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    Inner Door Dimensions (550×570×680)
  • Specification 2
    With Key
  • Specification 3
    -
  • Mass(kg)
    50.2
1 unit
1100
600
600
200
Main Body
28 Day(s)
SGD 1,594.81

Part Number : TY-2510C
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,594.81
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1100
  • Width (mm)
    600
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With casters
  • Drawer internal dimensions(mm)
    230×420×110
  • Height Dimension(mm)
    -
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    Inner Door Dimensions (550×570×680)
  • Specification 2
    With Key
  • Specification 3
    50 mm Rubber Fixed Wheels 2 Pieces / 50 mm Rubber Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    53.7
1 unit
1100
900
600
200
Main Body
28 Day(s)
SGD 1,760.45

Part Number : TY-3510
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,760.45
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1100
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Casters
  • Drawer internal dimensions(mm)
    380×420×110
  • Height Dimension(mm)
    -
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    Inner Door Dimensions (850×570×680)
  • Specification 2
    With Key
  • Specification 3
    -
  • Mass(kg)
    59.8
1 unit
1100
900
600
200
Main Body
28 Day(s)
SGD 1,880.80

Part Number : TY-3510C
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,880.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1100
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With casters
  • Drawer internal dimensions(mm)
    380×420×110
  • Height Dimension(mm)
    -
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    Inner Door Dimensions (845×570×680)
  • Specification 2
    With Key
  • Specification 3
    50 mm Rubber Fixed Wheels 2 Pieces / 50 mm Rubber Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    63.3
1 unit
1100
900
600
200
Main Body
28 Day(s)
SGD 2,075.92

Part Number : TY-3520
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,075.92
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1100
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Casters
  • Drawer internal dimensions(mm)
    Shallow 380 x 420 x 110; Deep 370×420×328
  • Height Dimension(mm)
    -
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    Inner Door Dimensions (415×570×680)
  • Specification 2
    With Key
  • Specification 3
    -
  • Mass(kg)
    71.2
1 unit
1100
900
600
200
Main Body
28 Day(s)
SGD 2,196.26

Part Number : TY-3520C
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,196.26
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1100
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With casters
  • Drawer internal dimensions(mm)
    Shallow 380 x 420 x 110; Deep 370×420×328
  • Height Dimension(mm)
    -
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    Inner Door Dimensions (415×570×680)
  • Specification 2
    With Key
  • Specification 3
    50 mm Rubber Fixed Wheels 2 Pieces / 50 mm Rubber Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    74.7
1 pc.
-
900
-
-
Option
18 Day(s)
SGD 375.60

Part Number : TYP-B
Days to Ship 18 Day(s)
Standard Unit Price SGD 375.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    -
  • Width (mm)
    900
  • Depth (mm)
    -
  • Uniform Load(kg)
    -
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    Hook Panel/3510, 3520 Type
  • Drawer internal dimensions(mm)
    -
  • Height Dimension(mm)
    600
  • Trusco Code
    505-3617
  • Material
    Steel
  • Specifications
    -
  • Specification 2
    With Key
  • Specification 3
    Hook Panel for Work Desk
  • Mass(kg)
    10.0
1 pc.
-
600
-
-
Option
27 Day(s)
SGD 312.30

Part Number : TYP-BS
Days to Ship 27 Day(s)
Standard Unit Price SGD 312.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    -
  • Width (mm)
    600
  • Depth (mm)
    -
  • Uniform Load(kg)
    -
  • Assembly / Completion
    Finished product
  • Main body: option
    Option
  • Details Type
    Hook Panel/2510 Type
  • Drawer internal dimensions(mm)
    -
  • Height Dimension(mm)
    600
  • Trusco Code
    -
  • Material
    Steel
  • Specifications
    -
  • Specification 2
    With Key
  • Specification 3
    Hook Panel for Work Desk
  • Mass(kg)
    7.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Adjuster Adjustment: 15mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)