(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Workbench Vinyl Mat

Workbench Vinyl Mat

Standard Unit Price:
SGD 80.70-
Days to Ship :
8 Day(s) or more

Vinyl mat for workbenches and shelves.
[Features]
· Prevents scratches on the workpieces and work surfaces.
· Can be cut to various sizes.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1700
  • 1800
  • Clear
Depth (mm)

Refine by

  • 700
  • 750
  • 900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
900
20 Day(s)
SGD 105.50

Part Number : ELD-1200
Days to Ship 20 Day(s)
Standard Unit Price SGD 105.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    2.9
1 pc.
1500
900
17 Day(s)
SGD 120.40

Part Number : ELD-1500
Days to Ship 17 Day(s)
Standard Unit Price SGD 120.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    3.6
1 pc.
1700
900
17 Day(s)
SGD 132.60

Part Number : ELD-1700
Days to Ship 17 Day(s)
Standard Unit Price SGD 132.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1700
  • Depth (mm)
    900
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    4.0
1 pc.
1800
900
28 Day(s)
SGD 139.00

Part Number : ELD-1800
Days to Ship 28 Day(s)
Standard Unit Price SGD 139.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    4.3
1 pc.
900
900
17 Day(s)
SGD 85.30

Part Number : ELD-900
Days to Ship 17 Day(s)
Standard Unit Price SGD 85.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Depth (mm)
    900
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    2.2
1 pc.
1200
750
18 Day(s)
SGD 89.90

Part Number : EMD-1200
Days to Ship 18 Day(s)
Standard Unit Price SGD 89.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    2.4
1 pc.
1500
750
17 Day(s)
SGD 111.30

Part Number : EMD-1500
Days to Ship 17 Day(s)
Standard Unit Price SGD 111.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    3.0
1 pc.
1800
750
8 Day(s)
SGD 132.80

Part Number : EMD-1800
Days to Ship 8 Day(s)
Standard Unit Price SGD 132.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    3.6
1 pc.
900
750
20 Day(s)
SGD 80.70

Part Number : EMD-900
Days to Ship 20 Day(s)
Standard Unit Price SGD 80.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Depth (mm)
    750
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    1.8
1 pc.
1200
700
17 Day(s)
SGD 89.90

Part Number : EML-1200
Days to Ship 17 Day(s)
Standard Unit Price SGD 89.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Depth (mm)
    700
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    2.2
1 pc.
1500
700
17 Day(s)
SGD 111.30

Part Number : EML-1500
Days to Ship 17 Day(s)
Standard Unit Price SGD 111.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1500
  • Depth (mm)
    700
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    2.8
1 pc.
1700
700
17 Day(s)
SGD 124.90

Part Number : EML-1700
Days to Ship 17 Day(s)
Standard Unit Price SGD 124.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1700
  • Depth (mm)
    700
  • Main body: option
    Option
  • Material
    Soft Vinyl Chloride
  • Specifications
    Can be cut to various sizes
  • Application
    For workbenches or shelf mat.
  • Thickness(mm)
    2
  • Mass(kg)
    3.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)