(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lower Shelf Model HLT

Lower Shelf Model HLT

Standard Unit Price:
SGD 96.00-
Days to Ship :
8 Day(s) or more

HLT type workbench lower shelf.
HLT type.
Product type: Workbench attachment (optional)
Maximum load capacity (kg): 50
Compatible models: GW type, UT type, HW type, DW type
Materials: steel

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Maximum Load(kg)
    50
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Width dimension(mm)

Refine by

  • 754
  • 1054
  • 1354
  • 1654
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
1054
33 Day(s)
SGD 105.80

Part Number : HLT-1200
Days to Ship 33 Day(s)
Standard Unit Price SGD 105.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    1054
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    4.5
1 pc.
White
1054
18 Day(s)
SGD 105.80

Part Number : HLT-1200W
Days to Ship 18 Day(s)
Standard Unit Price SGD 105.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    1054
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    4.5
1 pc.
Green
1354
21 Day(s)
SGD 119.90

Part Number : HLT-1500
Days to Ship 21 Day(s)
Standard Unit Price SGD 119.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    1354
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    5.5
1 pc.
White
1354
18 Day(s)
SGD 119.90

Part Number : HLT-1500W
Days to Ship 18 Day(s)
Standard Unit Price SGD 119.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    1354
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    5.5
1 pc.
Green
1654
18 Day(s)
SGD 131.20

Part Number : HLT-1800
Days to Ship 18 Day(s)
Standard Unit Price SGD 131.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    1654
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    7.5
1 pc.
White
1654
21 Day(s)
SGD 131.20

Part Number : HLT-1800W
Days to Ship 21 Day(s)
Standard Unit Price SGD 131.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    1654
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    7.5
1 pc.
Green
754
18 Day(s)
SGD 96.00

Part Number : HLT-900
Days to Ship 18 Day(s)
Standard Unit Price SGD 96.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    754
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    3.5
1 pc.
White
754
8 Day(s)
SGD 96.00

Part Number : HLT-900W
Days to Ship 8 Day(s)
Standard Unit Price SGD 96.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    50
  • Width dimension(mm)
    754
  • Depth(mm)
    250
  • Height Dimension(mm)
    30
  • Material
    Steel
  • Mass(kg)
    3.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)