(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lower Shelf Model AEWLT

Lower Shelf Model AEWLT

Standard Unit Price:
SGD 86.20-
Days to Ship :
18 Day(s) or more

Lower shelf for AEW type.
AEWLT type.
Product type: Workbench attachment (optional)
Maximum load capacity (kg): 20
Materials: steel

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Capacity
    1 pc.

Details

Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 747
  • 1047
  • 1347
  • 1647
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1047
21 Day(s)
SGD 105.80

Part Number : AEWLT-1200
Days to Ship 21 Day(s)
Standard Unit Price SGD 105.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1047
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    2.5
1 pc.
1347
18 Day(s)
SGD 116.80

Part Number : AEWLT-1500
Days to Ship 18 Day(s)
Standard Unit Price SGD 116.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1347
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    3.5
1 pc.
1647
21 Day(s)
SGD 131.20

Part Number : AEWLT-1800
Days to Ship 21 Day(s)
Standard Unit Price SGD 131.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1647
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    4.5
1 pc.
747
18 Day(s)
SGD 86.20

Part Number : AEWLT-900
Days to Ship 18 Day(s)
Standard Unit Price SGD 86.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    747
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    2.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Dark Gray
●Equal Load(kg):20
●SPQ(sheet):1

Materials

●Steel

Warning

●AWM type of width900, 1200mm type can not be added additionally.
●For 450mm depth type, only 1 sheet can be installed.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)