(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Movable Heavy Work Bench with 3 Cabinets Average Load (kg) 3000

Movable Heavy Work Bench with 3 Cabinets Average Load (kg) 3000

Standard Unit Price:
SGD 3,041.50-
Days to Ship :
28 Day(s)

[Features]
· Comes with a 3-step cabinet with the same depth.
· Cabinet can be mounted in your desired position.
· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded.
· Just use the pedal to lift and move workbenches.
· The load while moving is 300 kg due to the restriction of the caster load resistance.

Basic Specifications

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1500
750
Linoleum Upholstered Top Plate
28 Day(s)
SGD 3,324.90

Part Number : RTWC-1500D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,324.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    127.0
1 unit
1800
750
Linoleum Upholstered Top Plate
28 Day(s)
SGD 3,516.80

Part Number : RTWC-1800D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,516.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    148.5
1 unit
1800
900
Linoleum Upholstered Top Plate
28 Day(s)
SGD 3,679.90

Part Number : RTWC-1809D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,679.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    155.5
1 unit
1500
750
Steel Top Plate
28 Day(s)
SGD 3,041.50

Part Number : STWC-1500D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,041.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    130.0
1 unit
1800
750
Steel Top Plate
28 Day(s)
SGD 3,227.60

Part Number : STWC-1800D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,227.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    150.5
1 unit
1800
900
Steel Top Plate
28 Day(s)
SGD 3,354.50

Part Number : STWC-1809D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,354.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    158.5
1 unit
1500
750
DAP Decorative Top Plate
28 Day(s)
SGD 3,158.40

Part Number : TWC-1500D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,158.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    123.5
1 unit
1800
750
DAP Decorative Top Plate
28 Day(s)
SGD 3,345.10

Part Number : TWC-1800D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,345.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    145.5
1 unit
1800
900
DAP Decorative Top Plate
28 Day(s)
SGD 3,477.20

Part Number : TWC-1809D3
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,477.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Load During Movement(kg)
    300
  • Drawer internal dimensions(mm)
    370×454×83
  • Screw Size
    M16×2.0
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 Row 3 Levels D-3Z With Key
  • Specification 2
    100 mm 2 Fixed Wheels, 2 Swivel Wheels
  • Mass(kg)
    152.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)