(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Medium-Duty Workbench (2 Horizontal Drawers), Uniform Load 1,200 kg

Medium-Duty Workbench (2 Horizontal Drawers), Uniform Load 1,200 kg

Standard Unit Price:
SGD 1,280.90-
Days to Ship :
28 Day(s)

[Features]
· It has two deep drawers that are convenient for storing tools, etc.
· Drawers can be installed in a convenient position.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Trusco Code

Refine by

  • 278-2219
  • 278-2201
  • 278-2162
  • 278-2090
  • 278-2081
  • 278-2049
  • 289-1875
  • 289-1867
  • 289-1859
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
750
DAP Decorative Top Plate
278-2162
28 Day(s)
SGD 1,280.90

Part Number : HW-1200FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,280.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    278-2162
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    63.0
1 unit
1800
750
DAP Decorative Top Plate
278-2201
28 Day(s)
SGD 1,551.60

Part Number : HW-1800FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,551.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    278-2201
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    83.1
1 unit
1800
900
DAP Decorative Top Plate
278-2219
28 Day(s)
SGD 1,584.40

Part Number : HW-1809FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,584.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    278-2219
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    88.5
1 unit
1200
750
Linoleum Upholstered Top Plate
278-2049
28 Day(s)
SGD 1,356.00

Part Number : RHW-1200FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,356.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    278-2049
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    66.5
1 unit
1800
750
Linoleum Upholstered Top Plate
278-2081
28 Day(s)
SGD 1,584.60

Part Number : RHW-1800FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,584.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    278-2081
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    86.0
1 unit
1800
900
Linoleum Upholstered Top Plate
278-2090
28 Day(s)
SGD 1,662.80

Part Number : RHW-1809FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,662.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    278-2090
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    92.0
1 unit
1200
750
Steel Top Plate
289-1859
28 Day(s)
SGD 1,310.20

Part Number : SHW-1200FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,310.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    289-1859
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    65.5
1 unit
1800
750
Steel Top Plate
289-1867
28 Day(s)
SGD 1,547.70

Part Number : SHW-1800FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,547.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    289-1867
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    86.0
1 unit
1800
900
Steel Top Plate
289-1875
28 Day(s)
SGD 1,644.20

Part Number : SHW-1809FL2-GN
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,644.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    289-1875
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    94.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)