(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Work Bench with 2 Drawers Average Load (kg) 800

Medium Work Bench with 2 Drawers Average Load (kg) 800

Standard Unit Price:
SGD 855.30-
Days to Ship :
14 Day(s) or more

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· The drawer installation position can be set freely according to the usage of the operator.
· Depending on the usage condition or option to be used, the mounting position of the lower bar can be changed.
[Applications]
· Ideal for work inside manufacturing plants, etc.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
DAP Decorative Top Plate
14 Day(s)
SGD 855.30

Part Number : GWP-0960F2YG
Days to Ship 14 Day(s)
Standard Unit Price SGD 855.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2 YG, with lock
  • Mass(kg)
    45.0
1 unit
1800
750
DAP Decorative Top Plate
28 Day(s)
SGD 1,319.70

Part Number : GWP-1875F2YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,319.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2 YG, with lock
  • Mass(kg)
    73.0
1 unit
1800
900
DAP Decorative Top Plate
28 Day(s)
SGD 1,365.60

Part Number : GWP-1890F2YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,365.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2 YG, with lock
  • Mass(kg)
    79.5
1 unit
900
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 893.00

Part Number : GWR-0960F2YG
Days to Ship 14 Day(s)
Standard Unit Price SGD 893.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2 YG, with lock
  • Mass(kg)
    44.5
1 unit
1800
750
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,354.50

Part Number : GWR-1875F2YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,354.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2 YG, with lock
  • Mass(kg)
    74.0
1 unit
1800
900
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,394.10

Part Number : GWR-1890F2YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,394.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2 YG, with lock
  • Mass(kg)
    80.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)