(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Medium Work Bench with 1 Drawer Average Load (kg) 800

Medium Work Bench with 1 Drawer Average Load (kg) 800

Standard Unit Price:
SGD 742.80-
Days to Ship :
14 Day(s) or more

[Features]
· Has a relatively deep drawer that gives plenty of space to store and manage items.
· The drawer installation position can be set freely according to the usage of the operator.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • Young Green
  • Clear
Trusco Code

Refine by

  • 301-2140
  • 301-2123
  • 301-2115
  • 301-2093
  • 301-2085
  • 301-2069
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
DAP Decorative Top Plate
Green
301-2069
14 Day(s)
SGD 742.80

Part Number : GWP-0960F1
Days to Ship 14 Day(s)
Standard Unit Price SGD 742.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    301-2069
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    40.5
1 unit
900
600
DAP Decorative Top Plate
Young Green
-
14 Day(s)
SGD 742.80

Part Number : GWP-0960F1YG
Days to Ship 14 Day(s)
Standard Unit Price SGD 742.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    40.5
1 unit
1800
750
DAP Decorative Top Plate
Green
301-2085
28 Day(s)
SGD 1,184.60

Part Number : GWP-1875F1
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,184.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    301-2085
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    68.5
1 unit
1800
750
DAP Decorative Top Plate
Young Green
-
28 Day(s)
SGD 1,184.60

Part Number : GWP-1875F1YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,184.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    68.5
1 unit
1800
900
DAP Decorative Top Plate
Young Green
-
28 Day(s)
SGD 1,230.30

Part Number : GWP-1890F1YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,230.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    75.0
1 unit
900
600
Linoleum Upholstered Top Plate
Green
301-2093
14 Day(s)
SGD 781.40

Part Number : GWR-0960F1
Days to Ship 14 Day(s)
Standard Unit Price SGD 781.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    301-2093
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    40.0
1 unit
900
600
Linoleum Upholstered Top Plate
Young Green
-
18 Day(s)
SGD 781.40

Part Number : GWR-0960F1YG
Days to Ship 18 Day(s)
Standard Unit Price SGD 781.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    40.0
1 unit
1800
750
Linoleum Upholstered Top Plate
Green
301-2115
28 Day(s)
SGD 1,219.40

Part Number : GWR-1875F1
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,219.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    301-2115
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    69.5
1 unit
1800
750
Linoleum Upholstered Top Plate
Young Green
-
28 Day(s)
SGD 1,219.40

Part Number : GWR-1875F1YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,219.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    69.5
1 unit
1800
900
Linoleum Upholstered Top Plate
Young Green
-
28 Day(s)
SGD 1,259.10

Part Number : GWR-1890F1YG
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,259.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    75.5
1 unit
900
600
Steel Top Plate
Green
301-2123
14 Day(s)
SGD 807.10

Part Number : GWS-0960F1
Days to Ship 14 Day(s)
Standard Unit Price SGD 807.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    301-2123
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    40.5
1 unit
1800
750
Steel Top Plate
Green
301-2140
28 Day(s)
SGD 1,312.30

Part Number : GWS-1875F1
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,312.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    301-2140
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    70.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)