(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with 4 Lower Shelves Average Load (kg) 400

Light Work Bench with 4 Lower Shelves Average Load (kg) 400

Standard Unit Price:
SGD 861.60-
Days to Ship :
14 Day(s) or more

[Features]
· Two lower shelves are installed to allow the space under the workbench to be effectively utilized.
· Main parts have a welded structure, producing a workbench with excellent strength.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Polyester decorative top board
14 Day(s)
SGD 861.60

Part Number : LEWP-0960LTW
Days to Ship 14 Day(s)
Standard Unit Price SGD 861.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    29.5
1 unit
1800
750
Polyester decorative top board
28 Day(s)
SGD 1,250.80

Part Number : LEWP-1800LTW
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,250.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    56.5
1 unit
1800
900
Polyester decorative top board
28 Day(s)
SGD 2,375.70

Part Number : LEWP-1809LTW
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,375.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    60.0
1 unit
900
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 917.60

Part Number : LEWR-0960LTW
Days to Ship 14 Day(s)
Standard Unit Price SGD 917.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.5
1 unit
1800
750
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,305.80

Part Number : LEWR-1800LTW
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,305.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    59.0
1 unit
1800
900
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,399.70

Part Number : LEWR-1809LTW
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,399.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 set of middle shelf brackets (LEW-NT or LEW-NTS)
  • Specification 2
    AEWLT x 4
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    63.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)