(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with Upper Shelf Average Load (kg) 300

Light Work Bench with Upper Shelf Average Load (kg) 300

Standard Unit Price:
SGD 427.80-
Days to Ship :
14 Day(s) or more

Effective use can be made of the workspace of the top board since tools can be organized on the upper shelf.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Clear
Color

Refine by

  • Dark gray
  • Green
  • White
  • Young Green
  • Clear
JAN Code

Refine by

  • 4989999815665
  • 4989999815672
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Polyester decorative top board
Dark gray
-
18 Day(s)
SGD 427.80

Part Number : AE-0960YURB-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 427.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • JAN Code
    -
  • Trusco Code
    454-2665
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    28.0
1 unit
1800
750
Polyester decorative top board
Dark gray
-
18 Day(s)
SGD 785.00

Part Number : AE-1800YURB-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 785.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • JAN Code
    -
  • Trusco Code
    454-3076
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    48.5
1 unit
1800
750
Polyester decorative top board
White
-
14 Day(s)
SGD 785.00

Part Number : AE-1800YURBW
Days to Ship 14 Day(s)
Standard Unit Price SGD 785.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • JAN Code
    -
  • Trusco Code
    466-7182
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    48.5
1 unit
1800
900
Polyester decorative top board
Dark gray
-
28 Day(s)
SGD 866.80

Part Number : AE-1809YURB-DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 866.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • JAN Code
    -
  • Trusco Code
    454-3157
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    52.5
1 unit
1800
900
Polyester decorative top board
White
-
28 Day(s)
SGD 866.80

Part Number : AE-1809YURBW
Days to Ship 28 Day(s)
Standard Unit Price SGD 866.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • JAN Code
    -
  • Trusco Code
    466-7280
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    52.5
1 unit
900
600
-
Green
-
14 Day(s)
SGD 490.50

Part Number : RAE-0960YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 490.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • JAN Code
    -
  • Trusco Code
    770-2540
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
900
600
Linoleum Upholstered Top Plate
White
-
18 Day(s)
SGD 490.50

Part Number : RAE-0960YURBW
Days to Ship 18 Day(s)
Standard Unit Price SGD 490.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • JAN Code
    -
  • Trusco Code
    454-5265
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    29.0
1 unit
900
600
-
Young Green
-
14 Day(s)
SGD 490.50

Part Number : RAE-0960YURBYG
Days to Ship 14 Day(s)
Standard Unit Price SGD 490.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Young Green
  • JAN Code
    -
  • Trusco Code
    770-2558
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
1800
750
-
Green
4989999815665
14 Day(s)
SGD 836.70

Part Number : RAE-1800YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 836.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • JAN Code
    4989999815665
  • Trusco Code
    289-3444
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
1800
750
Linoleum Upholstered Top Plate
Dark gray
-
18 Day(s)
SGD 836.70

Part Number : RAE-1800YURB-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 836.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Dark gray
  • JAN Code
    -
  • Trusco Code
    454-5681
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    46.5
1 unit
1800
750
Linoleum Upholstered Top Plate
White
-
14 Day(s)
SGD 836.70

Part Number : RAE-1800YURBW
Days to Ship 14 Day(s)
Standard Unit Price SGD 836.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • JAN Code
    -
  • Trusco Code
    467-2127
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    46.5
1 unit
1800
750
-
Young Green
-
14 Day(s)
SGD 836.70

Part Number : RAE-1800YURBYG
Days to Ship 14 Day(s)
Standard Unit Price SGD 836.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Young Green
  • JAN Code
    -
  • Trusco Code
    770-2728
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
1800
900
-
Green
4989999815672
28 Day(s)
SGD 931.50

Part Number : RAE-1809YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 931.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • JAN Code
    4989999815672
  • Trusco Code
    289-3452
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
1800
900
Linoleum Upholstered Top Plate
Dark gray
-
28 Day(s)
SGD 931.50

Part Number : RAE-1809YURB-DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 931.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Dark gray
  • JAN Code
    -
  • Trusco Code
    454-5761
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    56.0
1 unit
1800
900
Linoleum Upholstered Top Plate
White
-
28 Day(s)
SGD 931.50

Part Number : RAE-1809YURBW
Days to Ship 28 Day(s)
Standard Unit Price SGD 931.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • JAN Code
    -
  • Trusco Code
    467-2224
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B W
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    56.0
1 unit
1800
900
-
Young Green
-
28 Day(s)
SGD 931.50

Part Number : RAE-1809YURBYG
Days to Ship 28 Day(s)
Standard Unit Price SGD 931.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Young Green
  • JAN Code
    -
  • Trusco Code
    770-2876
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type
  • Assembly guide
    -
  • Mass(kg)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)