(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy Pallet Rack for 2,000 kg

Heavy Pallet Rack for 2,000 kg

Standard Unit Price:
SGD 1,538.20-
Days to Ship :
28 Day(s)

Short lead times and short delivery times. A knockdown-type heavyweight shelf for pallets that uses standardized materials.
[Features]
· Excellent strength due to special shape and standardized members provide high workability.
· Pallet rack with a wide range of variations and excellent strength (supports uniform load capacity of 1 to 2 t/level).
· Effectively uses limited floor space, prevents collapsing and damage of stored items.
· The support posts and beams can be chosen for a shape suitable for supporting the weight of the objects they hold, and are designed for strength.
· Installation of the rack can be completed quickly and can be used immediately after installation.
· Excellent functionality. Layout and tiers can also be changed freely. The layered type allows the upper space to be utilized more effectively.
[Applications]
· Ideal for storing and managing pallets and heavy objects.

(i)Caution

  • Cannot be used by connecting type alone.

Basic Specifications

  • Material
    Steel
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 2300
  • 2500
  • Clear
Depth(mm)

Refine by

  • 900
  • 1000
  • 1100
  • Clear
Height(mm)

Refine by

  • 2000
  • 2500
  • 3000
  • 3500
  • Clear
Effective Frontage(mm)

Refine by

  • 2300
  • 2500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
2300
900
2000
2300
28 Day(s)
SGD 1,939.50

Part Number : 2D-20B23-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,939.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1810
  • Mass
    118.9kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
900
2000
2300
28 Day(s)
SGD 1,538.20

Part Number : 2D-20B23-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,538.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1828
  • Mass
    95.9kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1000
2000
2300
28 Day(s)
SGD 1,970.80

Part Number : 2D-20B23-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,970.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1836
  • Mass
    121.3kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1000
2000
2300
28 Day(s)
SGD 1,614.40

Part Number : 2D-20B23-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,614.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1844
  • Mass
    97.8kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1100
2000
2300
28 Day(s)
SGD 2,024.80

Part Number : 2D-20B23-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,024.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1852
  • Mass
    123.8kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1100
2000
2300
28 Day(s)
SGD 1,696.90

Part Number : 2D-20B23-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,696.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1861
  • Mass
    99.8kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
900
2000
2500
28 Day(s)
SGD 2,019.60

Part Number : 2D-20B25-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,019.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1879
  • Mass
    123.7kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
900
2000
2500
28 Day(s)
SGD 1,651.10

Part Number : 2D-20B25-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,651.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1887
  • Mass
    100.7kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1000
2000
2500
28 Day(s)
SGD 2,067.80

Part Number : 2D-20B25-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,067.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1895
  • Mass
    126.1kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1000
2000
2500
28 Day(s)
SGD 1,727.20

Part Number : 2D-20B25-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,727.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1909
  • Mass
    102.6kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1100
2000
2500
28 Day(s)
SGD 2,138.90

Part Number : 2D-20B25-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,138.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1917
  • Mass
    128.6kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1100
2000
2500
28 Day(s)
SGD 1,811.20

Part Number : 2D-20B25-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,811.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    2000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1925
  • Mass
    104.6kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
900
2500
2300
28 Day(s)
SGD 2,058.10

Part Number : 2D-25B23-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,058.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1933
  • Mass
    130.4kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
900
2500
2300
28 Day(s)
SGD 1,622.60

Part Number : 2D-25B23-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,622.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1941
  • Mass
    101.7kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1000
2500
2300
28 Day(s)
SGD 2,108.20

Part Number : 2D-25B23-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,108.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1950
  • Mass
    133.1kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1000
2500
2300
28 Day(s)
SGD 1,699.10

Part Number : 2D-25B23-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,699.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1968
  • Mass
    103.7kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1100
2500
2300
28 Day(s)
SGD 2,143.80

Part Number : 2D-25B23-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,143.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1976
  • Mass
    135.9kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1100
2500
2300
28 Day(s)
SGD 1,782.90

Part Number : 2D-25B23-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,782.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-1984
  • Mass
    105.8kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
900
2500
2500
28 Day(s)
SGD 2,155.20

Part Number : 2D-25B25-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,155.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-1992
  • Mass
    135.2kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
900
2500
2500
28 Day(s)
SGD 1,685.30

Part Number : 2D-25B25-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,685.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2000
  • Mass
    106.5kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1000
2500
2500
28 Day(s)
SGD 2,186.80

Part Number : 2D-25B25-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,186.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2018
  • Mass
    137.9kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1000
2500
2500
28 Day(s)
SGD 1,761.70

Part Number : 2D-25B25-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,761.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2026
  • Mass
    108.5kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1100
2500
2500
28 Day(s)
SGD 2,223.80

Part Number : 2D-25B25-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,223.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2034
  • Mass
    140.7kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1100
2500
2500
28 Day(s)
SGD 1,845.70

Part Number : 2D-25B25-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,845.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    2500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2042
  • Mass
    110.6kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
900
3000
2300
28 Day(s)
SGD 2,157.20

Part Number : 2D-30B23-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,157.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2051
  • Mass
    139.14kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
900
3000
2300
28 Day(s)
SGD 1,752.00

Part Number : 2D-30B23-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,752.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2069
  • Mass
    106.25kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1000
3000
2300
28 Day(s)
SGD 2,235.00

Part Number : 2D-30B23-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,235.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2077
  • Mass
    141.76kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1000
3000
2300
28 Day(s)
SGD 1,858.60

Part Number : 2D-30B23-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,858.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2085
  • Mass
    108.24kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1100
3000
2300
28 Day(s)
SGD 2,330.10

Part Number : 2D-30B23-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,330.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2093
  • Mass
    144.46kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1100
3000
2300
28 Day(s)
SGD 1,948.10

Part Number : 2D-30B23-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,948.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2107
  • Mass
    110.31kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
900
3000
2500
28 Day(s)
SGD 2,220.90

Part Number : 2D-30B25-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,220.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2115
  • Mass
    143.94kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
900
3000
2500
28 Day(s)
SGD 1,798.70

Part Number : 2D-30B25-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,798.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2123
  • Mass
    111.05kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1000
3000
2500
28 Day(s)
SGD 2,280.40

Part Number : 2D-30B25-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,280.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2131
  • Mass
    146.56kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1000
3000
2500
28 Day(s)
SGD 1,905.10

Part Number : 2D-30B25-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,905.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2140
  • Mass
    113.04kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1100
3000
2500
28 Day(s)
SGD 2,376.70

Part Number : 2D-30B25-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,376.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2158
  • Mass
    149.26kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1100
3000
2500
28 Day(s)
SGD 1,994.50

Part Number : 2D-30B25-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,994.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    3000
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2166
  • Mass
    115.11kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
900
3500
2300
28 Day(s)
SGD 2,439.30

Part Number : 2D-35L23-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,439.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2174
  • Mass
    158.12kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
900
3500
2300
28 Day(s)
SGD 1,970.30

Part Number : 2D-35L23-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,970.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    900
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2182
  • Mass
    115.74kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1000
3500
2300
28 Day(s)
SGD 2,553.10

Part Number : 2D-35L23-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,553.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2191
  • Mass
    160.96kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1000
3500
2300
28 Day(s)
SGD 2,076.90

Part Number : 2D-35L23-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,076.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1000
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2204
  • Mass
    117.84kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2300
1100
3500
2300
28 Day(s)
SGD 2,686.40

Part Number : 2D-35L23-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,686.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2212
  • Mass
    164.04kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2300
1100
3500
2300
28 Day(s)
SGD 2,203.10

Part Number : 2D-35L23-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,203.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2300
  • Depth(mm)
    1100
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2300
  • Trusco Code
    459-2221
  • Mass
    120.1kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
900
3500
2500
28 Day(s)
SGD 2,518.70

Part Number : 2D-35L25-09-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,518.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2239
  • Mass
    162.92kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
900
3500
2500
28 Day(s)
SGD 2,016.90

Part Number : 2D-35L25-09-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,016.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    900
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2247
  • Mass
    120.54kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1000
3500
2500
28 Day(s)
SGD 2,598.20

Part Number : 2D-35L25-10-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,598.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2255
  • Mass
    165.76kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1000
3500
2500
28 Day(s)
SGD 2,123.40

Part Number : 2D-35L25-10-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,123.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1000
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2263
  • Mass
    122.64kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Standalone Type
2500
1100
3500
2500
28 Day(s)
SGD 2,629.00

Part Number : 2D-35L25-11-2
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,629.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2271
  • Mass
    168.94kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2
1 unit
Added connectable type (2 supports)
2500
1100
3500
2500
28 Day(s)
SGD 2,248.40

Part Number : 2D-35L25-11-2B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,248.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    2500
  • Depth(mm)
    1100
  • Height(mm)
    3500
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    2000
  • Color
    Neogray
  • Effective Frontage(mm)
    2500
  • Trusco Code
    459-2280
  • Mass
    124.9kg
  • Maximum Load(t/unit)
    4
  • Number of Beam Steps
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)