(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bolt/Nut Set for Assembly of Light Shelf M6x12

Bolt/Nut Set for Assembly of Light Shelf M6x12

Standard Unit Price:
SGD 0.90
Days to Ship :
8 Day(s)

[Features]
· Angle shelf struts from various manufacturers can be mounted.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    507-3031
  • Mass(g/Set)
    12
  • Set Content
    Bolt, flat washer, nut x 1 each
  • Screw Size
    M6 x 12
  • Amount Of Content
    1 Set (Bolt, Plain Washer, Nut: 1 of Each)
Part Number
Amount Of Content

Refine by

  • 1 Set (Bolt, Plain Washer, Nut: 1 of Each)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Bolt, Plain Washer, Nut: 1 of Each)
8 Day(s)
SGD 0.90

Part Number : SUS-BNW40
Days to Ship 8 Day(s)
Standard Unit Price SGD 0.90
Quantity 1 Set (Bolt, Plain Washer, Nut: 1 of Each)

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    507-3031
  • Mass(g/Set)
    12
  • Set Content
    Bolt, flat washer, nut x 1 each
  • Screw Size
    M6 x 12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)