(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel 3-Way Hook Bar (SUS304)

Stainless Steel 3-Way Hook Bar (SUS304)

Standard Unit Price:
SGD 103.10-
Days to Ship :
8 Day(s)

[Applications]
· Prevents the foot area from expanding.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 256-4858
  • 256-4840
  • 256-4831
  • 256-4823
  • 256-4815
  • 256-4807
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
300
256-4807
8 Day(s)
SGD 103.10

Part Number : SFB-33S
Days to Ship 8 Day(s)
Standard Unit Price SGD 103.10
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-4807
  • Application
    Prevents the foot area from expanding.
  • Mass
    1.4kg
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
450
256-4815
8 Day(s)
SGD 106.30

Part Number : SFB-34S
Days to Ship 8 Day(s)
Standard Unit Price SGD 106.30
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-4815
  • Application
    Prevents the foot area from expanding.
  • Mass
    1.6kg
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
600
256-4823
8 Day(s)
SGD 119.90

Part Number : SFB-36S
Days to Ship 8 Day(s)
Standard Unit Price SGD 119.90
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-4823
  • Application
    Prevents the foot area from expanding.
  • Mass
    1.9kg
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1200
300
256-4831
8 Day(s)
SGD 120.20

Part Number : SFB-43S
Days to Ship 8 Day(s)
Standard Unit Price SGD 120.20
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-4831
  • Application
    Prevents the foot area from expanding.
  • Mass
    1.6kg
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1200
450
256-4840
8 Day(s)
SGD 114.80

Part Number : SFB-44S
Days to Ship 8 Day(s)
Standard Unit Price SGD 114.80
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-4840
  • Application
    Prevents the foot area from expanding.
  • Mass
    1.8kg
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1800
450
256-4858
8 Day(s)
SGD 181.60

Part Number : SFB-64S
Days to Ship 8 Day(s)
Standard Unit Price SGD 181.60
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-4858
  • Application
    Prevents the foot area from expanding.
  • Mass
    2.3kg
  • Accessory 1
    ABS Resin Sleeves, 4-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)