(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Side Bar (SUS304)

Stainless Steel Side Bar (SUS304)

Standard Unit Price:
SGD 26.40-
Days to Ship :
8 Day(s)

[Applications]
· Used to prevent spillage on the side and to bolster the unit against vibration.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Accessory 1
    ABS Resin Sleeves, 4-Set
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length Dimension(mm)

Refine by

  • 300
  • 450
  • 600
  • 900
  • 1200
  • 1800
  • Clear
Trusco Code

Refine by

  • 256-4751
  • 256-4742
  • 256-4734
  • 256-4726
  • 256-4718
  • 256-4700
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
256-4742
8 Day(s)
SGD 56.50

Part Number : SSB-1200S
Days to Ship 8 Day(s)
Standard Unit Price SGD 56.50
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    1200
  • Trusco Code
    256-4742
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    800g
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1800
256-4751
8 Day(s)
SGD 83.30

Part Number : SSB-1800S
Days to Ship 8 Day(s)
Standard Unit Price SGD 83.30
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    1800
  • Trusco Code
    256-4751
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    1200g
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
300
256-4700
8 Day(s)
SGD 26.40

Part Number : SSB-300S
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.40
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    300
  • Trusco Code
    256-4700
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    300g
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
450
256-4718
8 Day(s)
SGD 30.90

Part Number : SSB-450S
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.90
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    450
  • Trusco Code
    256-4718
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    400g
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
600
256-4726
8 Day(s)
SGD 35.40

Part Number : SSB-600S
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.40
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    600
  • Trusco Code
    256-4726
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    500g
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
256-4734
8 Day(s)
SGD 44.50

Part Number : SSB-900S
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    900
  • Trusco Code
    256-4734
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    600g
  • Accessory 1
    ABS Resin Sleeves, 4-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)