(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Guard Panel for Mesh Rack

Guard Panel for Mesh Rack

Standard Unit Price:
SGD 25.40-
Days to Ship :
8 Day(s)

[Applications]
· This product is for protecting the back surface from scratches.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Application
    This product is for protecting the back surface from scratches.
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 600
  • 900
  • Clear
Width dimension(mm)

Refine by

  • 610
  • 910
  • Clear
Height Dimension(mm)

Refine by

  • 300
  • 450
  • Clear
Conform

Refine by

  • For 600 Width
  • For 900 Width
  • Clear
Trusco Code

Refine by

  • 256-6273
  • 256-6265
  • 256-6257
  • 256-6249
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
610
300
For 600 Width
256-6249
8 Day(s)
SGD 25.40

Part Number : MES-GP0630
Days to Ship 8 Day(s)
Standard Unit Price SGD 25.40
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    610
  • Height Dimension(mm)
    300
  • Conform
    For 600 Width
  • Trusco Code
    256-6249
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    0.7kg
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
600
610
450
For 600 Width
256-6257
8 Day(s)
SGD 31.10

Part Number : MES-GP0645
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.10
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    610
  • Height Dimension(mm)
    450
  • Conform
    For 600 Width
  • Trusco Code
    256-6257
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    0.9kg
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
900
910
300
For 900 Width
256-6265
8 Day(s)
SGD 33.50

Part Number : MES-GP0930
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    910
  • Height Dimension(mm)
    300
  • Conform
    For 900 Width
  • Trusco Code
    256-6265
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    1kg
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
900
910
450
For 900 Width
256-6273
8 Day(s)
SGD 41.80

Part Number : MES-GP0945
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    910
  • Height Dimension(mm)
    450
  • Conform
    For 900 Width
  • Trusco Code
    256-6273
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    1.3kg
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)