(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extendable Support Beam for Mesh Rack

Extendable Support Beam for Mesh Rack

Standard Unit Price:
SGD 57.20
Days to Ship :
8 Day(s)

[Applications]
· Push into the ceiling for a simple support.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Length Dimension(mm)
    1978~2478
  • Trusco Code
    256-5854
  • Application
    Push into the ceiling for a simple support.
  • Mass
    1.9kg
  • Specifications
    Telescopic specifications
  • Thread Part
    Female Thread × Adjuster (M12 × 1.75 mm)
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Post Diameter(mm)
    25.4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 57.20

Part Number : MES-2000AJ
Days to Ship 8 Day(s)
Standard Unit Price SGD 57.20
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Length Dimension(mm)
    1978~2478
  • Trusco Code
    256-5854
  • Application
    Push into the ceiling for a simple support.
  • Mass
    1.9kg
  • Specifications
    Telescopic specifications
  • Thread Part
    Female Thread × Adjuster (M12 × 1.75 mm)
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Post Diameter(mm)
    25.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)