(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Capacity Boltless Shelf Model M3 (ZAMR Steel Plate Specification, 300 kg Type, Height 1,800 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (ZAMR Steel Plate Specification, 300 kg Type, Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
SGD 1,339.20-
Days to Ship :
14 Day(s) or more

[Features]
· It uses a hot-dip galvanized steel sheet based on zinc, aluminum and magnesium. Therefore, it has ten times the corrosion resistance of conventional steel plates.
· A dense protective film with strong adhesion will be formed on cut surfaces and scratched parts over time to prevent oxidation due to the effect of magnesium and aluminum.
· Shelf boards can be adjusted at 50 mm pitch.
[Applications]
· It is ideal for warehouses or factories near the shore, where there is a sea breeze.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 283-7382
  • 283-7374
  • 283-7366
  • 283-7358
  • 283-7340
  • 283-7331
  • 283-7323
  • 283-7315
  • 283-7307
  • 283-7293
  • 283-7285
  • 283-7277
  • 283-2402
  • 283-2399
  • 283-2381
  • 283-2372
  • 283-2364
  • 283-2356
  • 283-2348
  • 283-2330
  • 283-2321
  • 283-2313
  • 283-2305
  • 283-2291
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
283-2291
28 Day(s)
SGD 1,541.40

Part Number : TZM3-6355
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,541.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2291
  • Mass
    52.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
283-2356
14 Day(s)
SGD 1,339.20

Part Number : TZM3-6355B
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,339.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2356
  • Mass
    45.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
283-2313
28 Day(s)
SGD 1,615.70

Part Number : TZM3-6365
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,615.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2313
  • Mass
    57.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
283-2372
14 Day(s)
SGD 1,411.80

Part Number : TZM3-6365B
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,411.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2372
  • Mass
    49.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
283-2330
28 Day(s)
SGD 2,225.00

Part Number : TZM3-6395
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,225.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2330
  • Mass
    83.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
283-2399
28 Day(s)
SGD 2,023.00

Part Number : TZM3-6395B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,023.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2399
  • Mass
    76.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
283-2305
28 Day(s)
SGD 1,684.70

Part Number : TZM3-6455
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,684.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2305
  • Mass
    62.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
283-2364
28 Day(s)
SGD 1,482.40

Part Number : TZM3-6455B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,482.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2364
  • Mass
    55kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
283-2321
28 Day(s)
SGD 1,771.20

Part Number : TZM3-6465
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,771.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2321
  • Mass
    67.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
283-2381
28 Day(s)
SGD 1,568.70

Part Number : TZM3-6465B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,568.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2381
  • Mass
    60.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
283-2348
28 Day(s)
SGD 2,478.30

Part Number : TZM3-6495
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,478.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2348
  • Mass
    100.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
283-2402
28 Day(s)
SGD 2,275.70

Part Number : TZM3-6495B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,275.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2402
  • Mass
    93.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
283-7277
28 Day(s)
SGD 2,053.10

Part Number : TZM3-6555
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,053.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7277
  • Mass
    82.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
283-7285
28 Day(s)
SGD 1,849.20

Part Number : TZM3-6555B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,849.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7285
  • Mass
    75.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
283-7293
28 Day(s)
SGD 2,163.50

Part Number : TZM3-6565
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,163.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7293
  • Mass
    89.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
283-7307
28 Day(s)
SGD 1,960.90

Part Number : TZM3-6565B
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,960.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7307
  • Mass
    82.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
283-7315
28 Day(s)
SGD 3,171.30

Part Number : TZM3-6595
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,171.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7315
  • Mass
    139.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
283-7323
28 Day(s)
SGD 2,967.20

Part Number : TZM3-6595B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,967.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7323
  • Mass
    132.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
283-7331
28 Day(s)
SGD 2,357.40

Part Number : TZM3-6655
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,357.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7331
  • Mass
    103.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
283-7366
28 Day(s)
SGD 2,153.20

Part Number : TZM3-6655B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,153.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7366
  • Mass
    95.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
283-7340
28 Day(s)
SGD 2,488.80

Part Number : TZM3-6665
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,488.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7340
  • Mass
    112kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
283-7374
28 Day(s)
SGD 2,287.70

Part Number : TZM3-6665B
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,287.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7374
  • Mass
    104.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
283-7358
28 Day(s)
SGD 3,757.30

Part Number : TZM3-6695
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,757.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7358
  • Mass
    178.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
283-7382
28 Day(s)
SGD 3,556.30

Part Number : TZM3-6695B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,556.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7382
  • Mass
    171.2kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)