(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Detachable Fall Prevention Bar for Small To Medium Capacity and Medium Capacity Boltless Shelves

Detachable Fall Prevention Bar for Small To Medium Capacity and Medium Capacity Boltless Shelves

Standard Unit Price:
SGD 30.70-
Days to Ship :
8 Day(s)

A fall-prevention device for light/medium weight shelving that can be retrofitted to stacked items to prevent toppling.
[Features]
· A drop prevention bar that can be detached by sliding.
· The position can be changed to accommodate the height of the load because it installs to the holes on the support post.
· Neo gray in color.
· Made of steel. The surface processing is powder coating.
[Applications]
· Prevents loads from falling.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Features
    A drop prevention bar which can be slided to detach it.
  • The treatment of Metal fittings surface
    Powder Coating
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 860
  • 900
  • 1160
  • 1200
  • 1460
  • 1500
  • 1760
  • 1800
  • Clear
Height Dimension(mm)

Refine by

  • 59
  • 64
  • Clear
Conform

Refine by

  • M1.5/M2 Type For Frontage 1,160 mm
  • M1.5/M2 Type For Frontage 1,460 mm
  • M1.5/M2 Type For Frontage 1,760 mm
  • M1.5/M2 Type For Frontage 860 mm
  • M3.0/M5 Type For Frontage 1,200 mm
  • M3.0/M5 Type For Frontage 1,500 mm
  • M3.0/M5 Type For Frontage 1,800 mm
  • M3.0/M5 Type For Frontage 900 mm
  • Clear
Trusco Code

Refine by

  • 393-4080
  • 393-4071
  • 393-4063
  • 393-4055
  • 393-3962
  • 393-3954
  • 393-3946
  • 393-3938
  • 463-7062
  • 463-7054
  • 506-4449
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
860
59
M1.5/M2 Type For Frontage 860 mm
393-3962 / 506-4449
8 Day(s)
SGD 30.70

Part Number : M2-DRB9-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.70
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    59
  • Conform
    M1.5/M2 Type For Frontage 860 mm
  • Trusco Code
    393-3962 / 506-4449
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    0.8kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1160
59
M1.5/M2 Type For Frontage 1,160 mm
393-3938
8 Day(s)
SGD 35.80

Part Number : M2-DRB12-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    59
  • Conform
    M1.5/M2 Type For Frontage 1,160 mm
  • Trusco Code
    393-3938
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    1.1kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1460
59
M1.5/M2 Type For Frontage 1,460 mm
393-3946
8 Day(s)
SGD 40.80

Part Number : M2-DRB15-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 40.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    59
  • Conform
    M1.5/M2 Type For Frontage 1,460 mm
  • Trusco Code
    393-3946
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    1.4kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1760
59
M1.5/M2 Type For Frontage 1,760 mm
393-3954
8 Day(s)
SGD 45.70

Part Number : M2-DRB18-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.70
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    59
  • Conform
    M1.5/M2 Type For Frontage 1,760 mm
  • Trusco Code
    393-3954
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    1.7kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
900
64
M3.0/M5 Type For Frontage 900 mm
393-4080
8 Day(s)
SGD 32.30

Part Number : M3-DRB9-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    64
  • Conform
    M3.0/M5 Type For Frontage 900 mm
  • Trusco Code
    393-4080
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    1kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1200
64
M3.0/M5 Type For Frontage 1,200 mm
393-4055 / 463-7062
8 Day(s)
SGD 36.80

Part Number : M3-DRB12-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 36.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    64
  • Conform
    M3.0/M5 Type For Frontage 1,200 mm
  • Trusco Code
    393-4055 / 463-7062
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    1.4kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1500
64
M3.0/M5 Type For Frontage 1,500 mm
393-4063 / 463-7054
8 Day(s)
SGD 41.60

Part Number : M3-DRB15-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.60
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    64
  • Conform
    M3.0/M5 Type For Frontage 1,500 mm
  • Trusco Code
    393-4063 / 463-7054
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    1.7kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1800
64
M3.0/M5 Type For Frontage 1,800 mm
393-4071
8 Day(s)
SGD 46.80

Part Number : M3-DRB18-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    64
  • Conform
    M3.0/M5 Type For Frontage 1,800 mm
  • Trusco Code
    393-4071
  • Features
    A drop prevention bar which can be slided to detach it.
  • Mass
    2.1kg
  • The treatment of Metal fittings surface
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be mounted to the strut and changed the position according to luggage height.

Specification

●SPQ(piece):1
●Color: Neo Gray

Materials

●Steel
●Surface Treatment:Powder Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)