(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rear Linking Material

Rear Linking Material

Standard Unit Price:
SGD 2.89
Days to Ship :
8 Day(s)

[Features]
· Medium weight shelves can be connected together back to back.

Basic Specifications

  • Material
    Other
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Bolt (Silver), Ring (Gold)
  • Conform
    For M1.5/M2/M3/M5 Types
  • Trusco Code
    512-1965
  • Mass
    30g
  • Amount Of Content
    1 Set (Bolt, Ring)
Part Number
Amount Of Content

Refine by

  • 1 Set (Bolt, Ring)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Bolt, Ring)
8 Day(s)
SGD 2.89

Part Number : MABY
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.89
Quantity 1 Set (Bolt, Ring)

Specificationtitle

  • Material
    Other
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Bolt (Silver), Ring (Gold)
  • Conform
    For M1.5/M2/M3/M5 Types
  • Trusco Code
    512-1965
  • Mass
    30g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)