(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Arch-Type Falling Prevention, Bar Arch

Arch-Type Falling Prevention, Bar Arch

Standard Unit Price:
SGD 115.80-
Days to Ship :
7 Day(s)

[Features]
· It covers various installation conditions through the use of position misalignment fittings.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    For M1.5/M2/M3/M5 Types
  • Features
    It covers various installation conditions through the use of position misalignment fittings.
  • Specifications
    For Medium-Light Weight (M1.5, M2) / Medium Weight Shelf (M3, M5)
  • Design Registration Number
    No. 1172622
  • Patent Registration Pending
    No. 3708899
  • Accessory 1
    Truss Head Tapping Screws M4 x 16, 4 screws
  • Accessory 2
    Small pan head screw (with spring round washer) M6×20 6 pcs
  • Accessory 3
    Hex nuts M6: 6 pcs, flat washers M6: 2 pcs
  • Accessory 4
    Square Washer x 2 pcs
  • Amount Of Content
    1 Set (Truss Head M4 x 16 Tapping Screw: 4 pcs, Small Pan Head M6 x 20 Screw (with Round Spring Washer): 6 pcs, M6 Hex Nut: 6 pcs, Plain Washer M6: 2 pcs, Square Washers: 2 pcs
Part Number
Amount Of Content

Refine by

  • 1 Set (Truss Head M4 x 16 Tapping Screw: 4 pcs, Small Pan Head M6 x 20 Screw (with Round Spring Washer): 6 pcs, M6 Hex Nut: 6 pcs, Plain Washer M6: 2 pcs, Square Washers: 2 pcs
  • Clear
Trusco Code

Refine by

  • 301-9934
  • 301-0163
  • 301-0155
  • 506-5844
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Truss Head M4 x 16 Tapping Screw: 4 pcs, Small Pan Head M6 x 20 Screw (with Round Spring Washer): 6 pcs, M6 Hex Nut: 6 pcs, Plain Washer M6: 2 pcs, Square Washers: 2 pcs
301-0155 / 506-5844
7 Day(s)
SGD 115.80

Part Number : TB-M1100N-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 115.80
Quantity 1 Set (Truss Head M4 x 16 Tapping Screw: 4 pcs, Small Pan Head M6 x 20 Screw (with Round Spring Washer): 6 pcs, M6 Hex Nut: 6 pcs, Plain Washer M6: 2 pcs, Square Washers: 2 pcs

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    For M1.5/M2/M3/M5 Types
  • Trusco Code
    301-0155 / 506-5844
  • Features
    It covers various installation conditions through the use of position misalignment fittings.
  • Mass
    3.25kg
  • Specifications
    For Medium-Light Weight (M1.5, M2) / Medium Weight Shelf (M3, M5)
  • Design Registration Number
    No. 1172622
  • Patent Registration Pending
    No. 3708899
  • Accessory 1
    Truss Head Tapping Screws M4 x 16, 4 screws
  • Accessory 2
    Small pan head screw (with spring round washer) M6×20 6 pcs
  • Accessory 3
    Hex nuts M6: 6 pcs, flat washers M6: 2 pcs
  • Accessory 4
    Square Washer x 2 pcs
  • Compatible Pass-through Width(mm)
    800~1120
1 Set (Truss Head M4 x 16 Tapping Screw: 4 pcs, Small Pan Head M6 x 20 Screw (with Round Spring Washer): 6 pcs, M6 Hex Nut: 6 pcs, Plain Washer M6: 2 pcs, Square Washers: 2 pcs
301-9934 / 301-0163
7 Day(s)
SGD 123.50

Part Number : TB-M1400N-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 123.50
Quantity 1 Set (Truss Head M4 x 16 Tapping Screw: 4 pcs, Small Pan Head M6 x 20 Screw (with Round Spring Washer): 6 pcs, M6 Hex Nut: 6 pcs, Plain Washer M6: 2 pcs, Square Washers: 2 pcs

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    For M1.5/M2/M3/M5 Types
  • Trusco Code
    301-9934 / 301-0163
  • Features
    It covers various installation conditions through the use of position misalignment fittings.
  • Mass
    3.6kg
  • Specifications
    For Medium-Light Weight (M1.5, M2) / Medium Weight Shelf (M3, M5)
  • Design Registration Number
    No. 1172622
  • Patent Registration Pending
    No. 3708899
  • Accessory 1
    Truss Head Tapping Screws M4 x 16, 4 screws
  • Accessory 2
    Small pan head screw (with spring round washer) M6×20 6 pcs
  • Accessory 3
    Hex nuts M6: 6 pcs, flat washers M6: 2 pcs
  • Accessory 4
    Square Washer x 2 pcs
  • Compatible Pass-through Width(mm)
    1100~1420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)