(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 1,800 mm, 5 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
SGD 393.50-
Days to Ship :
7 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Height(mm)

Refine by

  • 1416
  • 1800
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
300
1800
816
7 Day(s)
SGD 456.70

Part Number : M2-6335-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 456.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    450-3112 / 506-7081
  • Mass
    31.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
300
1800
816
7 Day(s)
SGD 393.50

Part Number : M2-6335B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 393.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-5641 / 755-7981
  • Mass
    26.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
450
1800
816
7 Day(s)
SGD 535.00

Part Number : M2-6345-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 535.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-7120 / 755-7736
  • Mass
    36.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
450
1800
816
7 Day(s)
SGD 454.70

Part Number : M2-6345B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 454.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-5730 / 755-7698
  • Mass
    30.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
600
1800
816
7 Day(s)
SGD 575.10

Part Number : M2-6365-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 575.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-7162 / 756-0222
  • Mass
    37.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
600
1800
816
7 Day(s)
SGD 511.90

Part Number : M2-6365B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 511.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-5853
  • Mass
    33.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
300
1800
1116
7 Day(s)
SGD 537.40

Part Number : M2-6435-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 537.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-7201 / 756-0206
  • Mass
    37.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
300
1800
1116
7 Day(s)
SGD 474.20

Part Number : M2-6435B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 474.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-5705 / 755-6284
  • Mass
    31.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
450
1800
1116
7 Day(s)
SGD 628.00

Part Number : M2-6445-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 628.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-7243
  • Mass
    43.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
450
1800
1116
7 Day(s)
SGD 547.70

Part Number : M2-6445B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 547.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-5748
  • Mass
    37.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
600
1800
1116
7 Day(s)
SGD 711.10

Part Number : M2-6465-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 711.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-7286
  • Mass
    49.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
600
1800
1116
7 Day(s)
SGD 630.80

Part Number : M2-6465B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 630.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-5861
  • Mass
    43.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
300
1800
1416
7 Day(s)
SGD 622.40

Part Number : M2-6535-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 622.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8274
  • Mass
    43.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
300
1800
1416
7 Day(s)
SGD 542.00

Part Number : M2-6535B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 542.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-5896
  • Mass
    37.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
450
1800
1416
7 Day(s)
SGD 719.20

Part Number : M2-6545-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 719.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8291
  • Mass
    50kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
450
1416
1416
7 Day(s)
SGD 638.80

Part Number : M2-6545B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 638.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1416
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-5934
  • Mass
    44.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
600
1800
1416
7 Day(s)
SGD 866.70

Part Number : M2-6565-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 866.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8312
  • Mass
    61.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
600
1800
1416
7 Day(s)
SGD 803.50

Part Number : M2-6565B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 803.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-5977
  • Mass
    56kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
300
1800
1716
7 Day(s)
SGD 797.60

Part Number : M2-6635-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 797.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    506-8339
  • Mass
    59.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
300
1800
1716
7 Day(s)
SGD 717.30

Part Number : M2-6635B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 717.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-5900
  • Mass
    53.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
450
1800
1716
7 Day(s)
SGD 918.10

Part Number : M2-6645-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 918.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    506-8355
  • Mass
    66.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
450
1800
1716
7 Day(s)
SGD 837.70

Part Number : M2-6645B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 837.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-5942
  • Mass
    61.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
600
1800
1716
7 Day(s)
SGD 1,068.70

Part Number : M2-6665-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,068.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    506-8371
  • Mass
    75.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
600
1800
1716
7 Day(s)
SGD 988.40

Part Number : M2-6665B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 988.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-5985
  • Mass
    70.2kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)