(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 1,200 mm, 4 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 1,200 mm, 4 Shelf Type)

Standard Unit Price:
SGD 315.90-
Days to Ship :
7 Day(s)

A shelf with a bolt-less construction that does not use even a single bolt.
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing loads by the case.
· Ideal for organization and storage of office and warehouse equipment and documents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 450-4259
  • 450-4232
  • 450-4020
  • 450-4011
  • 463-7887
  • 463-7861
  • 463-7852
  • 505-9984
  • 505-9941
  • 505-9143
  • 505-9101
  • 505-9062
  • 506-8223
  • 506-8185
  • 506-8142
  • 506-8100
  • 506-8061
  • 506-8029
  • 506-0028
  • 509-2191
  • 509-2183
  • 509-2159
  • 509-2141
  • 509-2116
  • 509-2108
  • 509-2078
  • 509-2060
  • 509-2035
  • 509-2027
  • 509-1993
  • 509-1985
  • 755-6578
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
300
816
506-8029
7 Day(s)
SGD 368.90

Part Number : M2-4334-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 368.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-8029
  • Mass
    24.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
300
816
509-1985
7 Day(s)
SGD 315.90

Part Number : M2-4334B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 315.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    509-1985
  • Mass
    20.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
450
816
506-8061
7 Day(s)
SGD 438.10

Part Number : M2-4344-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 438.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-8061
  • Mass
    28.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
450
816
509-2027
7 Day(s)
SGD 368.00

Part Number : M2-4344B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 368.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    509-2027
  • Mass
    24.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
600
816
506-8100
7 Day(s)
SGD 487.30

Part Number : M2-4364-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 487.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-8100
  • Mass
    32.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
600
816
509-2060
7 Day(s)
SGD 434.40

Part Number : M2-4364B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 434.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    509-2060
  • Mass
    28.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
300
1116
505-9941
7 Day(s)
SGD 442.20

Part Number : M2-4434-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 442.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    505-9941
  • Mass
    29.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
300
1116
509-1993
7 Day(s)
SGD 389.30

Part Number : M2-4434B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 389.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    509-1993
  • Mass
    25.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
450
1116
505-9984
7 Day(s)
SGD 504.20

Part Number : M2-4444-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 504.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    505-9984
  • Mass
    34.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
450
1116
509-2035
7 Day(s)
SGD 451.30

Part Number : M2-4444B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 451.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    509-2035
  • Mass
    30.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
600
1116
506-0028
7 Day(s)
SGD 577.50

Part Number : M2-4464-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 577.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-0028
  • Mass
    38.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
600
1116
509-2078
7 Day(s)
SGD 524.60

Part Number : M2-4464B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 524.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    509-2078
  • Mass
    35.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
300
1416
506-8142
7 Day(s)
SGD 502.10

Part Number : M2-4534-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 502.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8142
  • Mass
    34.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
300
1416
509-2108
7 Day(s)
SGD 449.20

Part Number : M2-4534B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 449.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    509-2108
  • Mass
    30.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
450
1416
506-8185
7 Day(s)
SGD 586.20

Part Number : M2-4544-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 586.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8185
  • Mass
    39.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
450
1416
509-2141
7 Day(s)
SGD 533.30

Part Number : M2-4544B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 533.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    509-2141
  • Mass
    36.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
600
1416
450-4259 / 506-8223
7 Day(s)
SGD 714.50

Part Number : M2-4564-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 714.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-4259 / 506-8223
  • Mass
    49kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
600
1416
450-4232 / 509-2183
7 Day(s)
SGD 661.60

Part Number : M2-4564B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 661.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-4232 / 509-2183
  • Mass
    45.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
300
1716
450-4020 / 505-9062
7 Day(s)
SGD 644.30

Part Number : M2-4634-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 644.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-4020 / 505-9062
  • Mass
    47.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
300
1716
450-4011 / 509-2116
7 Day(s)
SGD 591.40

Part Number : M2-4634B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 591.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    450-4011 / 509-2116
  • Mass
    43.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
450
1716
463-7887 / 505-9101
7 Day(s)
SGD 747.30

Part Number : M2-4644-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 747.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    463-7887 / 505-9101
  • Mass
    53.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
450
1716
463-7861 / 509-2159
7 Day(s)
SGD 694.40

Part Number : M2-4644B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 694.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    463-7861 / 509-2159
  • Mass
    49.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
600
1716
463-7852 / 505-9143
7 Day(s)
SGD 861.00

Part Number : M2-4664-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 861.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    463-7852 / 505-9143
  • Mass
    60.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
600
1716
509-2191 / 755-6578
7 Day(s)
SGD 808.00

Part Number : M2-4664B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 808.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    509-2191 / 755-6578
  • Mass
    57kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)