(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Double-Opening Doors for Small to Medium Capacity Shelf Model TLA

Double-Opening Doors for Small to Medium Capacity Shelf Model TLA

Standard Unit Price:
SGD 1,237.20
Days to Ship :
14 Day(s)

[Features]
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde content (F☆☆☆☆).

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    900
  • Height(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Conform
    For Width 900 mm x Height 1,800 mm
  • Trusco Code
    463-6481
  • Features
    VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).
  • Mass(g/Set)
    24100
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
14 Day(s)
SGD 1,237.20

Part Number : TLA-DH63
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,237.20
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Height(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Conform
    For Width 900 mm x Height 1,800 mm
  • Trusco Code
    463-6481
  • Features
    VOC (volatile organic compounds) supporting paint. Low-formaldehyde product (F☆☆☆☆).
  • Mass(g/Set)
    24100
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)