(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Shelf Brackets for Small to Medium Capacity Shelf Model TLA

Shelf Brackets for Small to Medium Capacity Shelf Model TLA

Standard Unit Price:
SGD 5.60-
Days to Ship :
18 Day(s)

TRUSCO NAKAYAMA shelf bracket for light and medium-duty shelves TLA type.
VOC (volatile organic compounds) compatible paint.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    22
  • Height Dimension(mm)
    56.5
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 463-6694
  • 463-6686
  • 463-6678
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
463-6678
18 Day(s)
SGD 5.60

Part Number : TLA-K
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.60
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    22
  • Height Dimension(mm)
    56.5
  • Trusco Code
    463-6678
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    300g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
600
463-6686
18 Day(s)
SGD 10.00

Part Number : TLA-L
Days to Ship 18 Day(s)
Standard Unit Price SGD 10.00
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    22
  • Height Dimension(mm)
    56.5
  • Trusco Code
    463-6686
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    600g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
1 pc.
450
463-6694
18 Day(s)
SGD 8.20

Part Number : TLA-S
Days to Ship 18 Day(s)
Standard Unit Price SGD 8.20
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width dimension(mm)
    22
  • Height Dimension(mm)
    56.5
  • Trusco Code
    463-6694
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Mass
    400g
  • Specifications
    Oyster White
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)