(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Front Shelf Stopper

Front Shelf Stopper

Standard Unit Price:
SGD 7.10
Days to Ship :
8 Day(s)

[Features]
· Convenient for preventing parts from falling.
· As the height of the front is 60 mm, the effective input port height is the displayed height of -95 mm.

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    875
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Conform
    Dedicated for Width 875 mm
  • Trusco Code
    502-6431
  • Features
    It is convenient for preventing parts from falling. As the height of the front is 60 mm, the effective input port height is the displayed height of 95 mm.
  • Mass
    400g
  • Main Body Surface Treatment
    Powder Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 7.10

Part Number : V-875-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.10
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Conform
    Dedicated for Width 875 mm
  • Trusco Code
    502-6431
  • Features
    It is convenient for preventing parts from falling. As the height of the front is 60 mm, the effective input port height is the displayed height of 95 mm.
  • Mass
    400g
  • Main Body Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)