(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,200 mm)

Small Capacity Bolted Shelf (Rear and Side Panels Provided, 100 kg Type, Height 1,200 mm)

Standard Unit Price:
SGD 394.10-
Days to Ship :
7 Day(s)

Shelves with a backboard and side plates that help prevent falling and storage item mixing.
[Features]
· Uses an environmentally friendly powder coating.
· Sturdy, with vibration-dampening bracket.
· The shelf board is strengthened by 20% through our original double-bending process. (Excluding 3V and 3X)
[Applications]
· Ideal for storing small items and documents.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 801
  • 1126
  • 1426
  • 1726
  • Clear
Trusco Code

Refine by

  • 502-4528
  • 502-4463
  • 502-4439
  • 502-4421
  • 502-4412
  • 502-4404
  • 502-4188
  • 502-4111
  • 502-4102
  • 502-4081
  • 502-4064
  • 502-4056
  • 503-9118
  • 503-9100
  • 503-9096
  • 503-9088
  • 503-9070
  • 503-9061
  • 503-9053
  • 503-9045
  • 503-9037
  • 503-9029
  • 503-9011
  • 503-9002
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
300
4
801
503-9002
7 Day(s)
SGD 394.10

Part Number : 43V-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 394.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9002
  • Mass
    26kg
1 unit
875
300
5
801
503-9011
7 Day(s)
SGD 434.60

Part Number : 43V-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 434.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9011
  • Mass
    28.4kg
1 unit
875
600
4
801
503-9045
7 Day(s)
SGD 582.00

Part Number : 43W-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 582.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9045
  • Mass
    40.5kg
1 unit
875
600
5
801
503-9053
7 Day(s)
SGD 660.90

Part Number : 43W-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 660.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9053
  • Mass
    45.1kg
1 unit
875
450
4
801
503-9029
7 Day(s)
SGD 459.20

Part Number : 43X-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 459.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9029
  • Mass
    31.6kg
1 unit
875
450
5
801
503-9037
7 Day(s)
SGD 507.50

Part Number : 43X-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 507.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    801
  • Trusco Code
    503-9037
  • Mass
    34.9kg
1 unit
1200
300
4
1126
502-4056
7 Day(s)
SGD 488.70

Part Number : 44V-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 488.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-4056
  • Mass
    34.6kg
1 unit
1200
300
5
1126
502-4064
7 Day(s)
SGD 539.40

Part Number : 44V-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 539.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-4064
  • Mass
    38kg
1 unit
1200
600
4
1126
502-4111
7 Day(s)
SGD 729.00

Part Number : 44W-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 729.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-4111
  • Mass
    49.5kg
1 unit
1200
600
5
1126
502-4188
7 Day(s)
SGD 827.10

Part Number : 44W-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 827.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-4188
  • Mass
    55.9kg
1 unit
1200
450
4
1126
502-4081
7 Day(s)
SGD 625.80

Part Number : 44X-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 625.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-4081
  • Mass
    42kg
1 unit
1200
450
5
1126
502-4102
7 Day(s)
SGD 693.90

Part Number : 44X-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 693.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1126
  • Trusco Code
    502-4102
  • Mass
    47.2kg
1 unit
1500
300
4
1426
503-9061
7 Day(s)
SGD 600.00

Part Number : 45V-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 600.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9061
  • Mass
    40.3kg
1 unit
1500
300
5
1426
503-9070
7 Day(s)
SGD 682.80

Part Number : 45V-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 682.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9070
  • Mass
    45.3kg
1 unit
1500
600
4
1426
503-9100
7 Day(s)
SGD 865.00

Part Number : 45W-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 865.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9100
  • Mass
    57.7kg
1 unit
1500
600
5
1426
503-9118
7 Day(s)
SGD 1,001.30

Part Number : 45W-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,001.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9118
  • Mass
    66.7kg
1 unit
1500
450
4
1426
503-9088
7 Day(s)
SGD 713.70

Part Number : 45X-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 713.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9088
  • Mass
    49kg
1 unit
1500
450
5
1426
503-9096
7 Day(s)
SGD 807.90

Part Number : 45X-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 807.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1426
  • Trusco Code
    503-9096
  • Mass
    55.4kg
1 unit
1800
300
4
1726
502-4404
7 Day(s)
SGD 682.00

Part Number : 46V-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 682.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-4404
  • Mass
    46kg
1 unit
1800
300
5
1726
502-4412
7 Day(s)
SGD 773.20

Part Number : 46V-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 773.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-4412
  • Mass
    52.5kg
1 unit
1800
600
4
1726
502-4463
7 Day(s)
SGD 995.80

Part Number : 46W-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 995.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-4463
  • Mass
    66kg
1 unit
1800
600
5
1726
502-4528
7 Day(s)
SGD 1,148.40

Part Number : 46W-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,148.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-4528
  • Mass
    76.7kg
1 unit
1800
450
4
1726
502-4421
7 Day(s)
SGD 820.40

Part Number : 46X-24-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 820.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-4421
  • Mass
    56kg
1 unit
1800
450
5
1726
502-4439
7 Day(s)
SGD 929.20

Part Number : 46X-25-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 929.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Neogray
  • Effective Frontage(mm)
    1726
  • Trusco Code
    502-4439
  • Mass
    64.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)