(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Coupled bracket (lightweight type)

Coupled bracket (lightweight type)

Standard Unit Price:
SGD 15.90
Days to Ship :
7 Day(s)

Accessories: Small pan head screws (with spring round washer) M6x20, hex nuts M6

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    512-1981
  • Mass
    355 g/pack
  • Accessory 1
    Small pan head screw (with spring round washer) M6×20 16 pcs
  • Accessory 2
    Hex nuts M6 16 pcs
  • Size(mm)
    75×19
  • Amount Of Content
    1 Pack (8 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (8 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (8 pcs)
7 Day(s)
SGD 15.90

Part Number : TB-R
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.90
Quantity 1 Pack (8 pcs)

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    512-1981
  • Mass
    355 g/pack
  • Accessory 1
    Small pan head screw (with spring round washer) M6×20 16 pcs
  • Accessory 2
    Hex nuts M6 16 pcs
  • Size(mm)
    75×19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Size(mm):75 x 19
●Q'ty Per Bag(sheet):8
●Thickness: 3mm

Accessories

●Pan Head Slim Screw(with spring round washer) M6 x 20 16 Pieces
●Hexagon Nut M6 x 16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)