(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flat Bar 40 Type (40 mm / Neogray)

Flat Bar 40 Type (40 mm / Neogray)

Standard Unit Price:
SGD 16.70
Days to Ship :
8 Day(s)

40 mm flat bar for steel light-weight shelves.
[Features]
· Easy to process and can be used for various purposes by connecting with bolts.
· Made of steel. The surface processing is powder coating.
· Neo gray in color.
[Applications]
· Can be used for structural support, etc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    37
  • Length Dimension(mm)
    1800
  • Thickness Dimensions(mm)
    2
  • Trusco Code
    302-0509
  • Mass
    1.06kg
  • Main Body Surface Treatment
    Powder Coating
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 16.70

Part Number : F1800-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.70
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    37
  • Length Dimension(mm)
    1800
  • Thickness Dimensions(mm)
    2
  • Trusco Code
    302-0509
  • Mass
    1.06kg
  • Main Body Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x L(mm):37 x 2 x 1800
●Color: Neo Gray

Materials

●Steel
●Surface Treatment: Powder Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)