(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
L Type Angle - 40 Type (40 mm Square / Neo-Gray)

L Type Angle - 40 Type (40 mm Square / Neo-Gray)

Standard Unit Price:
SGD 12.50-
Days to Ship :
8 Day(s)

L-shaped angle for lightweight shelves.
[Features]
·The material is steel, and the surface treatment consists of powder coating.
·The color is neo gray, and the size is 39.5 mm wide and 39.5 mm deep.
·Angle lengths can be selected from six types: 1,200, 1,500, 1,800, 2,100, 2,400, and 3,000 mm.
[Applications]
·Available as an optional component for lightweight shelves.
·Ideal for changing the length of the L-shaped angle of a lightweight shelf, replacing it, etc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Main Body Surface Treatment
    Powder Coating
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length Dimension(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • 2100
  • 2400
  • 3000
  • Clear
Trusco Code

Refine by

  • 507-2832
  • 507-2816
  • 507-2794
  • 507-2778
  • 511-3555
  • 511-3547
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
507-2778
8 Day(s)
SGD 12.50

Part Number : 40-1200-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    1200
  • Trusco Code
    507-2778
  • Mass
    1.41kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
1500
507-2794
8 Day(s)
SGD 15.60

Part Number : 40-1500-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.60
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    1500
  • Trusco Code
    507-2794
  • Mass
    1.77kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
1800
507-2816
8 Day(s)
SGD 18.40

Part Number : 40-1800-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.40
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    1800
  • Trusco Code
    507-2816
  • Mass
    2.12kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
2100
507-2832
8 Day(s)
SGD 21.60

Part Number : 40-2100-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.60
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    2100
  • Trusco Code
    507-2832
  • Mass
    2.47kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
2400
511-3547
8 Day(s)
SGD 36.70

Part Number : 40-2400-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 36.70
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    2400
  • Trusco Code
    511-3547
  • Mass
    2.83kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
3000
511-3555
8 Day(s)
SGD 46.00

Part Number : 40-3000-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.00
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    39.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    3000
  • Trusco Code
    511-3555
  • Mass
    3.53kg
  • Main Body Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Materials

●Steel
●Surface Treatment: Powder Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)