(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Additional and Replacement Shelf Boards for Small Capacity Shelves (Installation Bolts Provided)

Additional and Replacement Shelf Boards for Small Capacity Shelves (Installation Bolts Provided)

Standard Unit Price:
SGD 31.00-
Days to Ship :
8 Day(s)

The special cross section shape makes this shelf board lightweight and tough.
[Features]
· Uses an environmentally friendly powder coating.
· Additional shelf board set for bolt type lightweight shelves.
[Applications]
· Additional shelves can be installed.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
  • Amount Of Content
    1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 283-7064
  • 508-1564
  • 508-1556
  • 509-9242
  • 509-9234
  • 509-9226
  • 509-9218
  • 509-9200
  • 509-9196
  • 509-9188
  • 509-9170
  • 509-9161
  • 509-9153
  • 509-9145
  • 509-9137
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
875
300
283-7064 / 509-9137
8 Day(s)
SGD 31.00

Part Number : BN-3V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.00
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    283-7064 / 509-9137
  • Mass
    2.6kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
875
600
508-1564 / 509-9153
8 Day(s)
SGD 56.60

Part Number : BN-3W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 56.60
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    508-1564 / 509-9153
  • Mass
    5.2kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
875
450
508-1556 / 509-9145
8 Day(s)
SGD 40.40

Part Number : BN-3X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 40.40
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    508-1556 / 509-9145
  • Mass
    3.5kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1200
300
509-9161
8 Day(s)
SGD 43.40

Part Number : BN-4V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 43.40
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9161
  • Mass
    4.2kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1200
600
509-9188
8 Day(s)
SGD 79.50

Part Number : BN-4W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 79.50
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9188
  • Mass
    7kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1200
450
509-9170
8 Day(s)
SGD 64.10

Part Number : BN-4X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 64.10
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9170
  • Mass
    5.5kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1500
300
509-9196
8 Day(s)
SGD 61.30

Part Number : BN-5V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.30
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9196
  • Mass
    5.2kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1500
600
509-9234
8 Day(s)
SGD 104.90

Part Number : BN-5W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 104.90
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9234
  • Mass
    8.5kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1500
450
509-9218
8 Day(s)
SGD 75.00

Part Number : BN-5X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 75.00
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9218
  • Mass
    6.8kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1800
300
509-9200
8 Day(s)
SGD 71.40

Part Number : BN-6V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 71.40
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9200
  • Mass
    6.1kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1800
600
509-9242
8 Day(s)
SGD 124.50

Part Number : BN-6W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 124.50
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9242
  • Mass
    10.1kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set
1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)
1800
450
509-9226
8 Day(s)
SGD 92.50

Part Number : BN-6X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 92.50
Quantity 1 Set (Mounting Bolt/Nut Set (BN40): 8 Sets)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    509-9226
  • Mass
    8.1kg
  • Accessory 1
    Mounting Bolt and Nut (BN40) 8 Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A shelf board with special cross-sectional shape that makes it strong even though it is lightweight.

Specification

●SPQ(sheet):1
●Color: Neo Gray

Accessories

●Mounting Bolt/Nut Set(BN40) 8 Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)