(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mid Shelf Brackets (for Mid Shelf Boltless)

Mid Shelf Brackets (for Mid Shelf Boltless)

Standard Unit Price:
SGD 1.00
Days to Ship :
8 Day(s)

[Features]
· Can be used as the brackets for middle shelf board of bolt-less shelves, and allows easy replacement of shelf boards.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    507-2921
  • Features
    Can be used as the brackets for middle shelf board of bolt-less shelves, and allows easy replacement of shelf boards.
  • Mass
    40g
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 1.00

Part Number : LI-TU
Days to Ship 8 Day(s)
Standard Unit Price SGD 1.00
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    507-2921
  • Features
    Can be used as the brackets for middle shelf board of bolt-less shelves, and allows easy replacement of shelf boards.
  • Mass
    40g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used as a receiving bracket for the middle shelf for boltless shelf, and easy to re-arrange the shelf and so on.

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)