(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Additional and Replacement Shelf Boards for Small Capacity Shelves (4 Middle Shelf Brackets Provided)

Additional and Replacement Shelf Boards for Small Capacity Shelves (4 Middle Shelf Brackets Provided)

Standard Unit Price:
SGD 32.00-
Days to Ship :
8 Day(s)

The special cross section shape makes this shelf board lightweight and tough.
[Features]
· Uses an environmentally friendly powder coating.
· Additional shelf board set for L type lightweight shelves.
[Applications]
· Additional shelves can be installed.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Accessory 1
    4 middle shelf brackets (LI-TU)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 003-1038
  • 003-1020
  • 003-1011
  • 003-1003
  • 003-0996
  • 003-0988
  • 003-0953
  • 003-0945
  • 003-0937
  • 003-0929
  • 003-0911
  • 003-0902
  • 256-5552
  • 256-5510
  • 256-4858
  • 283-3077
  • 283-2941
  • 283-2933
  • 506-9483
  • 506-8410
  • 508-9549
  • 508-6051
  • 508-6035
  • 508-4873
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
875
300
003-0902 / 508-4873
8 Day(s)
SGD 32.00

Part Number : L-3V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.00
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0902 / 508-4873
  • Mass
    2.7kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
875
600
003-0929 / 506-9483
8 Day(s)
SGD 57.60

Part Number : L-3W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 57.60
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0929 / 506-9483
  • Mass
    5.4kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
875
450
003-0911 / 508-9549
8 Day(s)
SGD 41.40

Part Number : L-3X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.40
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0911 / 508-9549
  • Mass
    3.6kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1200
300
003-0937 / 283-3077
8 Day(s)
SGD 44.40

Part Number : L-4V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.40
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0937 / 283-3077
  • Mass
    4.3kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1200
600
003-0953 / 283-2941
8 Day(s)
SGD 80.50

Part Number : L-4W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 80.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0953 / 283-2941
  • Mass
    7.1kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1200
450
003-0945 / 283-2933
8 Day(s)
SGD 65.10

Part Number : L-4X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 65.10
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0945 / 283-2933
  • Mass
    5.7kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1500
300
003-0988 / 256-5510
8 Day(s)
SGD 62.30

Part Number : L-5V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 62.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0988 / 256-5510
  • Mass
    5.3kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1500
600
003-1003 / 256-5552
8 Day(s)
SGD 105.80

Part Number : L-5W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 105.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-1003 / 256-5552
  • Mass
    8.7kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1500
450
003-0996 / 256-4858
8 Day(s)
SGD 76.00

Part Number : L-5X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 76.00
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-0996 / 256-4858
  • Mass
    7kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1800
300
003-1011 / 508-6035
8 Day(s)
SGD 72.40

Part Number : L-6V-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 72.40
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-1011 / 508-6035
  • Mass
    6.3kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1800
600
003-1038 / 506-8410
8 Day(s)
SGD 125.50

Part Number : L-6W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 125.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-1038 / 506-8410
  • Mass
    10.3kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)
1 pc.
1800
450
003-1020 / 508-6051
8 Day(s)
SGD 93.50

Part Number : L-6X-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 93.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    80
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    003-1020 / 508-6051
  • Mass
    8.2kg
  • Accessory 1
    4 middle shelf brackets (LI-TU)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)