(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dedicated File for Gardening Scissors T-205SS and T-205T

Dedicated File for Gardening Scissors T-205SS and T-205T

Standard Unit Price:
SGD 9.51
Days to Ship :
9 Day(s)

[Applications]
· For sharpening blades, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Overall Length(mm)
    66
  • Details Type
    Dedicated File for T-205SS
  • Material
    Sharpening surface substrate: carbon steel for mechanical structures/abrasive grain: CBN
  • Compatible Model
    T-205SS
  • Trusco Code
    402-6799
  • Mass(g)
    11
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
TTF
1 pc.
9 Day(s)
SGD 9.51

Part Number : TTF
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.51
Quantity 1 pc.

Specificationtitle

  • Product Type
    Gardening Scissors
  • Overall Length(mm)
    66
  • Details Type
    Dedicated File for T-205SS
  • Material
    Sharpening surface substrate: carbon steel for mechanical structures/abrasive grain: CBN
  • Compatible Model
    T-205SS
  • Trusco Code
    402-6799
  • Mass(g)
    11

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)