(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bud Shears

Bud Shears

Standard Unit Price:
SGD 25.40
Days to Ship :
8 Day(s)

[Features]
· Fine blade tips enabling delicate work.
· The sides of the blades are rounded to prevent damage to harvested crops.
[Applications]
· Harvesting fruit and vegetables, fruit thinning and flower thinning.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    48
  • Overall Length(mm)
    185
  • Trusco Code
    409-4867
  • Mass(g)
    105
  • Features
    With fine cutting edge for fine work, the side of the blade is rounded to prevent damage to the collected items.
  • Material (blade)
    High Grade Carbon Blade Steel
  • Material (handle)
    Steel Sheet, Plastic Coating
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 25.40

Part Number : T-550
Days to Ship 8 Day(s)
Standard Unit Price SGD 25.40

Specificationtitle

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    48
  • Overall Length(mm)
    185
  • Trusco Code
    409-4867
  • Mass(g)
    105
  • Features
    With fine cutting edge for fine work, the side of the blade is rounded to prevent damage to the collected items.
  • Material (blade)
    High Grade Carbon Blade Steel
  • Material (handle)
    Steel Sheet, Plastic Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)