(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Lightweight Pruning Shears Long Type

Lightweight Pruning Shears Long Type

Standard Unit Price:
SGD 65.40
Days to Ship :
8 Day(s)

Provides superior sharpness and light weight, and can be used for a wide range of tasks, from delicate pruning to cutting thick branches. Uses blades forged by using traditional Sakai forging techniques. The groove on the inside of the blade reduces wear from resin and other substances, allowing the shears to retain their sharpness. The lightweight highly rigid aluminum die cast grips provide the ideal shape for firmly gripping with your hands. For pruning garden plants

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    9
  • Blade Length(mm)
    75
  • Total Length(mm)
    228
  • JAN Code
    4965280751003
  • Trusco Code
    396-5937
  • Mass(g)
    220
  • Features
    Realizes an excellent sharpness and weight reduction from delicate procedures to pruning thick branches. Uses a blade that was forged with consideration of blade tool traditions around the world. As there is a groove on the inside of the blade, there is little friction caused by things like resin, preserving the sharpness. The die-cast aluminum grip is lightweight and highly rigid and is an ideal shape to fit firmly in the hand.
  • Use
    For Pruning Trees
  • Material (Blade)
    High Carbon Edge Steel
  • Material
    Diecast Aluminum Grip / Forged Blade
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 65.40

Part Number : U-600L
Days to Ship 8 Day(s)
Standard Unit Price SGD 65.40

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    9
  • Blade Length(mm)
    75
  • Total Length(mm)
    228
  • JAN Code
    4965280751003
  • Trusco Code
    396-5937
  • Mass(g)
    220
  • Features
    Realizes an excellent sharpness and weight reduction from delicate procedures to pruning thick branches. Uses a blade that was forged with consideration of blade tool traditions around the world. As there is a groove on the inside of the blade, there is little friction caused by things like resin, preserving the sharpness. The die-cast aluminum grip is lightweight and highly rigid and is an ideal shape to fit firmly in the hand.
  • Use
    For Pruning Trees
  • Material (Blade)
    High Carbon Edge Steel
  • Material
    Diecast Aluminum Grip / Forged Blade

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)