(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Screwdriver

Standard Unit Price:
SGD 37.22-
Days to Ship :
7 Day(s) or more

[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Material: Beryllium Copper Alloy
Part Number
Standards for Tip Shape

Refine by

  • Plus (+)
  • Minus (-)
  • Clear
Tip Size Plus (+)

Refine by

  • No. 1
  • No. 2
  • Clear
Tip Size / Minus (-) Blade Width(mm)

Refine by

  • -8
  • -6
  • Clear
Shaft Length(mm)

Refine by

  • 75
  • 100
  • 150
  • 200
  • Clear
Overall Length(mm)

Refine by

  • 153
  • 184
  • 243
  • 305
  • Clear
Trusco Code

Refine by

  • 420-7831
  • 420-7823
  • 420-7815
  • 420-7793
  • 420-7785
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Plus (+)
No. 1
-
75
153
420-7815
7 Day(s)
SGD 37.22

Part Number : CBD-1-75
Days to Ship 7 Day(s)
Standard Unit Price SGD 37.22

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Tip Size / Minus (-) Blade Width(mm)
    -
  • Shaft Length(mm)
    75
  • Single Item / Set Classification
    Single Item
  • Overall Length(mm)
    153
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-7815
  • Material
    Material: Beryllium Copper Alloy
  • Mass (g)
    40
Plus (+)
No. 1
-
100
184
420-7793
8 Day(s)
SGD 45.92

Part Number : CBD-1-100
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.92

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Tip Size / Minus (-) Blade Width(mm)
    -
  • Shaft Length(mm)
    100
  • Single Item / Set Classification
    Single Item
  • Overall Length(mm)
    184
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-7793
  • Material
    Material: Beryllium Copper Alloy
  • Mass (g)
    60
Plus (+)
No. 2
-
150
243
420-7831
7 Day(s)
SGD 62.70

Part Number : CBD-2-150
Days to Ship 7 Day(s)
Standard Unit Price SGD 62.70

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Tip Size / Minus (-) Blade Width(mm)
    -
  • Shaft Length(mm)
    150
  • Single Item / Set Classification
    Single Item
  • Overall Length(mm)
    243
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-7831
  • Material
    Material: Beryllium Copper Alloy
  • Mass (g)
    100
Minus (-)
-
-6
100
184
420-7785
7 Day(s)
SGD 48.02

Part Number : CBD-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 48.02

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size / Minus (-) Blade Width(mm)
    -6
  • Shaft Length(mm)
    100
  • Single Item / Set Classification
    Single Item
  • Overall Length(mm)
    184
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-7785
  • Material
    Material: Beryllium Copper Alloy
  • Mass (g)
    60
Minus (-)
-
-8
200
305
420-7823
7 Day(s)
SGD 79.57

Part Number : CBD-200
Days to Ship 7 Day(s)
Standard Unit Price SGD 79.57

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size / Minus (-) Blade Width(mm)
    -8
  • Shaft Length(mm)
    200
  • Single Item / Set Classification
    Single Item
  • Overall Length(mm)
    305
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Trusco Code
    420-7823
  • Material
    Material: Beryllium Copper Alloy
  • Mass (g)
    160

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)