(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Metal Work Dolly

Click this image to zoom it.

Move the mouse over the image to zoom

Metal Work Dolly

Standard Unit Price:
SGD 72.20-
Days to Ship :
7 Day(s)

[Features]
·Insert it under the workpiece and hit it to perform the stamping process.

Basic Specifications

  • Product Type
    Other
  • Material
    S45C

Details

Part Number
Height(mm)

Refine by

  • 19
  • 24
  • 26
  • 29
  • 32
  • 39
  • 42
  • 48
  • Clear
Length(mm)

Refine by

  • 81
  • 87
  • 89
  • 91
  • 109
  • 110
  • 130
  • 132
  • Clear
Width(mm)

Refine by

  • 61
  • 63
  • 65
  • 67
  • 69
  • 71
  • 72
  • Clear
Trusco Code

Refine by

  • 174-6804
  • 174-6791
  • 174-6758
  • 174-6693
  • 174-6685
  • 174-6677
  • 212-2103
  • 212-2081
  • 212-2065
  • 212-2049
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
32
87
67
174-6677
7 Day(s)
SGD 85.60

Part Number : KDAT-0002
Days to Ship 7 Day(s)
Standard Unit Price SGD 85.60

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    32
  • Length(mm)
    87
  • Width(mm)
    67
  • Trusco Code
    174-6677
  • Mass(g)
    1050
  • Material
    S45C
29
89
63
174-6685
7 Day(s)
SGD 72.20

Part Number : KDAT-0003
Days to Ship 7 Day(s)
Standard Unit Price SGD 72.20

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    29
  • Length(mm)
    89
  • Width(mm)
    63
  • Trusco Code
    174-6685
  • Mass(g)
    880
  • Material
    S45C
26
89
61
174-6693
7 Day(s)
SGD 80.00

Part Number : KDAT-0004
Days to Ship 7 Day(s)
Standard Unit Price SGD 80.00

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    26
  • Length(mm)
    89
  • Width(mm)
    61
  • Trusco Code
    174-6693
  • Mass(g)
    750
  • Material
    S45C
19
132
69
174-6758
7 Day(s)
SGD 82.70

Part Number : KDAT-0018
Days to Ship 7 Day(s)
Standard Unit Price SGD 82.70

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    19
  • Length(mm)
    132
  • Width(mm)
    69
  • Trusco Code
    174-6758
  • Mass(g)
    810
  • Material
    S45C
42
109
65
174-6791
7 Day(s)
SGD 93.23

Part Number : KDAT-0024
Days to Ship 7 Day(s)
Standard Unit Price SGD 93.23

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    42
  • Length(mm)
    109
  • Width(mm)
    65
  • Trusco Code
    174-6791
  • Mass(g)
    1230
  • Material
    S45C
19
130
71
174-6804
7 Day(s)
SGD 81.30

Part Number : KDAT-0030
Days to Ship 7 Day(s)
Standard Unit Price SGD 81.30

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    19
  • Length(mm)
    130
  • Width(mm)
    71
  • Trusco Code
    174-6804
  • Mass(g)
    800
  • Material
    S45C
39
91
63
212-2049
7 Day(s)
SGD 108.40

Part Number : KDAT-0043
Days to Ship 7 Day(s)
Standard Unit Price SGD 108.40

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    39
  • Length(mm)
    91
  • Width(mm)
    63
  • Trusco Code
    212-2049
  • Mass(g)
    1180
  • Material
    S45C
29
110
63
212-2065
7 Day(s)
SGD 91.30

Part Number : KDAT-0045
Days to Ship 7 Day(s)
Standard Unit Price SGD 91.30

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    29
  • Length(mm)
    110
  • Width(mm)
    63
  • Trusco Code
    212-2065
  • Mass(g)
    1020
  • Material
    S45C
24
109
63
212-2081
7 Day(s)
SGD 77.40

Part Number : KDAT-0047
Days to Ship 7 Day(s)
Standard Unit Price SGD 77.40

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    24
  • Length(mm)
    109
  • Width(mm)
    63
  • Trusco Code
    212-2081
  • Mass(g)
    1150
  • Material
    S45C
48
81
72
212-2103
7 Day(s)
SGD 135.20

Part Number : KDAT-0049
Days to Ship 7 Day(s)
Standard Unit Price SGD 135.20

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    48
  • Length(mm)
    81
  • Width(mm)
    72
  • Trusco Code
    212-2103
  • Mass(g)
    1270
  • Material
    S45C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Insert it under the workpiece, and hit the workpiece to perform the stamping process.

Specification

●SPQ(piece):1

Materials

●S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)