(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Luminance Reflective Sheet

High Luminance Reflective Sheet

Standard Unit Price:
SGD 57.69
Days to Ship :
4 Day(s) or more

[Features]
· A retroreflection sheet which reflects incident light to the light source with built-in fine glass beads.
· Capsule structure achieves a high level of brightness. (Approx. 3x more than ordinary reflective sheets)
· Shines brightly when lit by objects such as headlights, and can be used to ensure safety at night.
· Since the film is hard, it cannot be bent to an angle greater than 90°.
· Cannot be reapplied.
[Applications]
· Vehicle signs, collision prevention display, railroad-related facilities, etc.
[Material]
· Acrylic

Basic Specifications

  • Product Type
    Reflective sheet
  • Color
    White
  • Length × Width(mm)
    455×227
  • Thickness(mm)
    0.35
  • Reflectivity(cpl)
    250
  • Mass(g)
    50
  • Specifications
    Capsule Lens Type
  • Trusco Code
    220-8741
  • Mounting Method
    Pasting type (glue with release paper)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 57.69

Part Number : HS-4522C-W
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 57.69
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    White
  • Length × Width(mm)
    455×227
  • Thickness(mm)
    0.35
  • Reflectivity(cpl)
    250
  • Mass(g)
    50
  • Specifications
    Capsule Lens Type
  • Trusco Code
    220-8741
  • Mounting Method
    Pasting type (glue with release paper)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)