(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Normal Reflective Sheet

Normal Reflective Sheet

Standard Unit Price:
SGD 34.02
Days to Ship :
4 Day(s) or more

[Features]
· A retroreflection sheet which reflects incident light to the light source with built-in fine glass beads.
· Text can be easily cut out.
· Shines brightly when lit by objects such as headlights, and can be used to ensure safety and communication at night.
· Features excellent flexibility, fits to not only even but also curved or uneven surfaces, and maintains strong adhesive force.
[Applications]
· Vehicle signs and stickers, outdoor displays, etc.

Basic Specifications

  • Product Type
    Reflective sheet
  • Color
    White
  • Length × Width(mm)
    227×227
  • Thickness(mm)
    0.3
  • Reflectivity(cpl)
    100
  • Mass(g)
    30
  • Specifications
    Encapsulated lens type
  • Trusco Code
    220-8539
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in fine glass beads. Words can be easily cut out. Will shine brightly when lit by objects such as headlights and can be used for safety or communication at night. Features excellent flexibility, fits to not only even but also curved or uneven surfaces, and maintains strong adhesive force.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 34.02

Part Number : HS-2222F-W
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 34.02
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    White
  • Length × Width(mm)
    227×227
  • Thickness(mm)
    0.3
  • Reflectivity(cpl)
    100
  • Mass(g)
    30
  • Specifications
    Encapsulated lens type
  • Trusco Code
    220-8539
  • Features
    A retroreflection sheet which reflects incident light to the light source with built-in fine glass beads. Words can be easily cut out. Will shine brightly when lit by objects such as headlights and can be used for safety or communication at night. Features excellent flexibility, fits to not only even but also curved or uneven surfaces, and maintains strong adhesive force.
  • Mounting Method
    Pasting type (glue with release paper)
  • Material
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)