(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Pallet, Single-Face 2-Way, Double-Face Non-Reversible 2-Way, Width (mm) 1200

Aluminum Pallet, Single-Face 2-Way, Double-Face Non-Reversible 2-Way, Width (mm) 1200

Standard Unit Price:
SGD 519.64-
Days to Ship :
7 Day(s) or more

[Features]
· Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
[Applications]
· Mainly, in the LCD, pharmaceutical, food, printing, and paper manufacturing industries.

Basic Specifications

  • Product Type
    Pallet
  • Material (Main Body)
    Aluminum Alloy
  • Specifications
    2 Way Feed
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    100
  • Center beam width(mm)
    43
  • Features
    Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
  • Application
    Mainly, in the liquid crystal, pharmaceutical, food, printing, and paper manufacturing industries.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width (mm)

Refine by

  • 1000
  • 1100
  • 1200
  • Clear
Depth (mm)

Refine by

  • 1000
  • 1100
  • 1200
  • Clear
Maximum static load (kg)

Refine by

  • 1000
  • 1500
  • Clear
Maximum Dynamic Load (kg)

Refine by

  • 500
  • 750
  • Clear
Height/Thickness (mm)

Refine by

  • 120
  • 140
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1100
1100
1500
750
140
7 Day(s)
SGD 709.78

Part Number : TDBT-1111
Days to Ship 7 Day(s)
Standard Unit Price SGD 709.78
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1100
  • Depth (mm)
    1100
  • Product Type
    Pallet
  • Material (Main Body)
    Aluminum Alloy
  • Maximum static load (kg)
    1500
  • Specifications
    2 Way Feed
  • Maximum Dynamic Load (kg)
    750
  • Height/Thickness (mm)
    140
  • Details Type
    Single-sided two-way
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    485.5
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    100
  • Center beam width(mm)
    43
  • Trusco Code
    384-1928
  • Features
    Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
  • Application
    Mainly, in the liquid crystal, pharmaceutical, food, printing, and paper manufacturing industries.
  • Mass(kg)
    18.1
1 pc.
1200
1200
1500
750
140
7 Day(s)
SGD 924.20

Part Number : TDBT-1212
Days to Ship 7 Day(s)
Standard Unit Price SGD 924.20
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1200
  • Depth (mm)
    1200
  • Product Type
    Pallet
  • Material (Main Body)
    Aluminum Alloy
  • Maximum static load (kg)
    1500
  • Specifications
    2 Way Feed
  • Maximum Dynamic Load (kg)
    750
  • Height/Thickness (mm)
    140
  • Details Type
    Single-sided two-way
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    535.5
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    100
  • Center beam width(mm)
    43
  • Trusco Code
    384-1936
  • Features
    Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
  • Application
    Mainly, in the liquid crystal, pharmaceutical, food, printing, and paper manufacturing industries.
  • Mass(kg)
    21
1 pc.
1000
1000
1000
500
120
7 Day(s)
SGD 519.64

Part Number : TSBT-1010
Days to Ship 7 Day(s)
Standard Unit Price SGD 519.64
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1000
  • Depth (mm)
    1000
  • Product Type
    Pallet
  • Material (Main Body)
    Aluminum Alloy
  • Maximum static load (kg)
    1000
  • Specifications
    2 Way Feed
  • Maximum Dynamic Load (kg)
    500
  • Height/Thickness (mm)
    120
  • Details Type
    Single-Sided Two-Way Insertion
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    435.5
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    100
  • Center beam width(mm)
    43
  • Trusco Code
    384-1944
  • Features
    Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
  • Application
    Mainly, in the liquid crystal, pharmaceutical, food, printing, and paper manufacturing industries.
  • Mass(kg)
    11.9
1 pc.
1100
1100
1000
500
120
7 Day(s)
SGD 562.70

Part Number : TSBT-1111
Days to Ship 7 Day(s)
Standard Unit Price SGD 562.70
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1100
  • Depth (mm)
    1100
  • Product Type
    Pallet
  • Material (Main Body)
    Aluminum Alloy
  • Maximum static load (kg)
    1000
  • Specifications
    2 Way Feed
  • Maximum Dynamic Load (kg)
    500
  • Height/Thickness (mm)
    120
  • Details Type
    Single-Sided Two-Way Insertion
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    485.5
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    100
  • Center beam width(mm)
    43
  • Trusco Code
    384-1952
  • Features
    Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
  • Application
    Mainly, in the liquid crystal, pharmaceutical, food, printing, and paper manufacturing industries.
  • Mass(kg)
    13.1
1 pc.
1200
1200
1000
500
120
10 Day(s) or more
SGD 635.13

Part Number : TSBT-1212
Days to Ship 10 Day(s) or more
Standard Unit Price SGD 635.13
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1200
  • Depth (mm)
    1200
  • Product Type
    Pallet
  • Material (Main Body)
    Aluminum Alloy
  • Maximum static load (kg)
    1000
  • Specifications
    2 Way Feed
  • Maximum Dynamic Load (kg)
    500
  • Height/Thickness (mm)
    120
  • Details Type
    Single-Sided Two-Way Insertion
  • Insertion Hole Dimensions (Frontage side) Width(mm)
    535.5
  • Insertion Hole Dimensions (Frontage side) Height(mm)
    100
  • Center beam width(mm)
    43
  • Trusco Code
    384-1961
  • Features
    Because it does not charge static electricity, it is highly efficient in places with harsh sanitary conditions.
  • Application
    Mainly, in the liquid crystal, pharmaceutical, food, printing, and paper manufacturing industries.
  • Mass(kg)
    13.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Works in places free of static electricity for demanding in terms of hygiene.

Usage

●Mainly to liquid crystal, pharmaceutical, food, printing, paper making industry.

Specification

●Center Girth Width(mm):43
●Compatible Equipment: Hand Pallet Truck/Forklift

Materials

●Aluminum Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)