(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Head Replaceable Cleaning Products Dust Mop

Head Replaceable Cleaning Products Dust Mop

Standard Unit Price:
SGD 25.73-
Days to Ship :
9 Day(s)

[Features]
· It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
[Applications]
· Dust removal cleaning of hard floors such as P-tile.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dust Mop
  • Vertical(mm)
    250
  • Features
    It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
  • Material (arch, hair)
    Rayon 55%, Cotton 45%
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Horizontal(mm)

Refine by

  • 480
  • 630
  • 790
  • 1090
  • Clear
Compatible Model

Refine by

  • F-M30
  • F-M45
  • F-M60
  • F-M90
  • Clear
Trusco Code

Refine by

  • 215-1693
  • 215-1685
  • 215-1677
  • 215-1669
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
480
F-M30
215-1669
9 Day(s)
SGD 25.73

Part Number : F-M30S
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.73
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dust Mop
  • Vertical(mm)
    250
  • Horizontal(mm)
    480
  • Compatible Model
    F-M30
  • Trusco Code
    215-1669
  • Mass(g)
    100
  • Features
    It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
  • Material (arch, hair)
    Rayon 55%, Cotton 45%
1 pc.
630
F-M45
215-1677
9 Day(s)
SGD 38.03

Part Number : F-M45S
Days to Ship 9 Day(s)
Standard Unit Price SGD 38.03
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dust Mop
  • Vertical(mm)
    250
  • Horizontal(mm)
    630
  • Compatible Model
    F-M45
  • Trusco Code
    215-1677
  • Mass(g)
    140
  • Features
    It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
  • Material (arch, hair)
    Rayon 55%, Cotton 45%
1 pc.
790
F-M60
215-1685
9 Day(s)
SGD 51.09

Part Number : F-M60S
Days to Ship 9 Day(s)
Standard Unit Price SGD 51.09
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dust Mop
  • Vertical(mm)
    250
  • Horizontal(mm)
    790
  • Compatible Model
    F-M60
  • Trusco Code
    215-1685
  • Mass(g)
    190
  • Features
    It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
  • Material (arch, hair)
    Rayon 55%, Cotton 45%
1 pc.
1090
F-M90
215-1693
9 Day(s)
SGD 76.08

Part Number : F-M90S
Days to Ship 9 Day(s)
Standard Unit Price SGD 76.08
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dust Mop
  • Vertical(mm)
    250
  • Horizontal(mm)
    1090
  • Compatible Model
    F-M90
  • Trusco Code
    215-1693
  • Mass(g)
    280
  • Features
    It can be used to clean hard floors such as porcelain tiles. It is a reusable type that can be washed and used over and over again.
  • Material (arch, hair)
    Rayon 55%, Cotton 45%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)