(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Head Replaceable Cleaning Products Free Broom

Head Replaceable Cleaning Products Free Broom

Standard Unit Price:
SGD 8.01-
Days to Ship :
9 Day(s)

[Features]
· Broom for sweeping the floor, sweeps even little pieces of dirt.
[Applications]
· Floor cleaning.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Flexible Broom
  • Features
    Broom for sweeping the floor, sweeps even little pieces of dirt.
  • Material (arch, hair)
    Recycled Polypropylene (PP) / 10% Horse Hair, Polypropylene (PP) 60%, 30% Recycled PET
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 320
  • 465
  • Clear
Height(mm)

Refine by

  • 83
  • 89
  • 163
  • 170
  • Clear
Thickness(mm)

Refine by

  • 15
  • 16
  • 28
  • Clear
Type

Refine by

  • Spare for F-G32
  • Spare for F-G45
  • 320 mm Wide Flexible Broom
  • 465 mm wide free broom
  • Clear
Trusco Code

Refine by

  • 215-1588
  • 215-1570
  • 215-1561
  • 215-1553
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
320
163
28
320 mm Wide Flexible Broom
215-1553
9 Day(s)
SGD 14.62

Part Number : F-G32
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Flexible Broom
  • Width(mm)
    320
  • Height(mm)
    163
  • Thickness(mm)
    28
  • Type
    320 mm Wide Flexible Broom
  • Trusco Code
    215-1553
  • Mass(g)
    105
  • Features
    Broom for sweeping the floor, sweeps even little pieces of dirt.
  • Material (arch, hair)
    Recycled Polypropylene (PP) / 10% Horse Hair, Polypropylene (PP) 60%, 30% Recycled PET
1 pc.
320
83
15
Spare for F-G32
215-1561
9 Day(s)
SGD 8.01

Part Number : F-G32S
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.01
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Flexible Broom
  • Width(mm)
    320
  • Height(mm)
    83
  • Thickness(mm)
    15
  • Type
    Spare for F-G32
  • Trusco Code
    215-1561
  • Mass(g)
    85
  • Features
    Broom for sweeping the floor, sweeps even little pieces of dirt.
  • Material (arch, hair)
    Recycled Polypropylene (PP) / 10% Horse Hair, Polypropylene (PP) 60%, 30% Recycled PET
1 pc.
465
170
28
465 mm wide free broom
215-1570
9 Day(s)
SGD 20.20

Part Number : F-G45
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Flexible Broom
  • Width(mm)
    465
  • Height(mm)
    170
  • Thickness(mm)
    28
  • Type
    465 mm wide free broom
  • Trusco Code
    215-1570
  • Mass(g)
    165
  • Features
    Broom for sweeping the floor, sweeps even little pieces of dirt.
  • Material (arch, hair)
    Recycled Polypropylene (PP) / 10% Horse Hair, Polypropylene (PP) 60%, 30% Recycled PET
1 pc.
465
89
16
Spare for F-G45
215-1588
9 Day(s)
SGD 13.42

Part Number : F-G45S
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.42
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Flexible Broom
  • Width(mm)
    465
  • Height(mm)
    89
  • Thickness(mm)
    16
  • Type
    Spare for F-G45
  • Trusco Code
    215-1588
  • Mass(g)
    145
  • Features
    Broom for sweeping the floor, sweeps even little pieces of dirt.
  • Material (arch, hair)
    Recycled Polypropylene (PP) / 10% Horse Hair, Polypropylene (PP) 60%, 30% Recycled PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)