(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Single Action Replaceable Cleaning Products, Wax Mop

Single Action Replaceable Cleaning Products, Wax Mop

Standard Unit Price:
SGD 50.22-
Days to Ship :
9 Day(s)

[Features]
· It is suitable for applying wax and wiping with water.
[Applications]
· For wax coating.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Width(mm)
    555
  • Depth(mm)
    110
  • Features
    It is suitable for applying wax and wiping with water.
  • Material (arch, hair)
    Natural Wood/Water Absorbent Ester
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Spare
  • Clear
Details Type

Refine by

  • Wax Mop
  • Wax Mop Spare
  • Clear
Height(mm)

Refine by

  • 30
  • 71
  • Clear
Trusco Code

Refine by

  • 215-1812
  • 215-1804
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Wax Mop
71
215-1804
9 Day(s)
SGD 58.44

Part Number : K-WM
Days to Ship 9 Day(s)
Standard Unit Price SGD 58.44
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    -
  • Details Type
    Wax Mop
  • Width(mm)
    555
  • Depth(mm)
    110
  • Height(mm)
    71
  • Trusco Code
    215-1804
  • Mass(g)
    330
  • Features
    It is suitable for applying wax and wiping with water.
  • Material (arch, hair)
    Natural Wood/Water Absorbent Ester
1 pc.
Spare
Wax Mop Spare
30
215-1812
9 Day(s)
SGD 50.22

Part Number : K-WMS
Days to Ship 9 Day(s)
Standard Unit Price SGD 50.22
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Wax Mop Spare
  • Width(mm)
    555
  • Depth(mm)
    110
  • Height(mm)
    30
  • Trusco Code
    215-1812
  • Mass(g)
    110
  • Features
    It is suitable for applying wax and wiping with water.
  • Material (arch, hair)
    Natural Wood/Water Absorbent Ester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is suitable for wax application and water wiping work.

Materials

●Instep: Natural Wood 
●Hair: Water Absorption Ester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)