(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Single Action Replaceable Cleaning Products, Dry Wiper

Click this image to zoom it.

Move the mouse over the image to zoom

Single Action Replaceable Cleaning Products, Dry Wiper

Standard Unit Price:
SGD 7.26-
Days to Ship :
9 Day(s)

[Features]
· A standard item that can drain quickly.
[Applications]
· For strainer.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Specifications
    One-Touch Dry Wiper
  • Features
    A standard item that can drain quickly.
  • Material (handle)
    Synthetic Rubber
  • Material (arch, hair)
    ABS Resin
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Spare
  • Clear
Details Type

Refine by

  • Dry Wiper
  • Dry Wiper Spare
  • Clear
Width(mm)

Refine by

  • 400
  • 460
  • Clear
Height(mm)

Refine by

  • 52
  • 78
  • Clear
Thickness(mm)

Refine by

  • 10
  • 29
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Dry Wiper
400
78
29
9 Day(s)
SGD 20.07

Part Number : K-W40
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    -
  • Details Type
    Dry Wiper
  • Width(mm)
    400
  • Height(mm)
    78
  • Thickness(mm)
    29
  • Trusco Code
    215-1766
  • Mass(g)
    155
  • Specifications
    One-Touch Dry Wiper
  • Features
    A standard item that can drain quickly.
  • Material (handle)
    Synthetic Rubber
  • Material (arch, hair)
    ABS Resin
1 pc.
Spare
Dry Wiper Spare
400
52
10
9 Day(s)
SGD 7.26

Part Number : K-W40S
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.26
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dry Wiper Spare
  • Width(mm)
    400
  • Height(mm)
    52
  • Thickness(mm)
    10
  • Trusco Code
    215-1774
  • Mass(g)
    42
  • Specifications
    One-Touch Dry Wiper
  • Features
    A standard item that can drain quickly.
  • Material (handle)
    Synthetic Rubber
  • Material (arch, hair)
    ABS Resin
1 pc.
-
Dry Wiper
460
78
29
9 Day(s)
SGD 21.07

Part Number : K-W45
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.07
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    -
  • Details Type
    Dry Wiper
  • Width(mm)
    460
  • Height(mm)
    78
  • Thickness(mm)
    29
  • Trusco Code
    215-1782
  • Mass(g)
    175
  • Specifications
    One-Touch Dry Wiper
  • Features
    A standard item that can drain quickly.
  • Material (handle)
    Synthetic Rubber
  • Material (arch, hair)
    ABS Resin
1 pc.
Spare
Dry Wiper Spare
460
52
10
9 Day(s)
SGD 7.81

Part Number : K-W45S
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.81
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Dry Wiper Spare
  • Width(mm)
    460
  • Height(mm)
    52
  • Thickness(mm)
    10
  • Trusco Code
    215-1791
  • Mass(g)
    47
  • Specifications
    One-Touch Dry Wiper
  • Features
    A standard item that can drain quickly.
  • Material (handle)
    Synthetic Rubber
  • Material (arch, hair)
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard item that can drain water quickly.

Specification

●One Touch Dry Wiper

Materials

●Instep: ABS Resin 
●Blade: Synthetic Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)