(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Single Action Replaceable Cleaning Products, T Joint for Handle with Replaceable Head

Single Action Replaceable Cleaning Products, T Joint for Handle with Replaceable Head

Standard Unit Price:
SGD 8.37
Days to Ship :
9 Day(s)

[Features]
· It is possible to install a replaceable head (floor brush / duster pad) by attaching a T-shaped joint to a conventional head replacement type handle.
[Applications]
· Joint connection of handle with replaceable head to the head part of flexible broom and dust pad.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    T-Shaped Joint
  • Trusco Code
    352-1290
  • Mass(g)
    30
  • Material (joint)
    Polypropylene (PP)
  • Features
    It is possible to install a replaceable head (floor brush / duster pad) by attaching a T-shaped joint to a conventional head replacement type handle.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
TTJ
1 pc.
9 Day(s)
SGD 8.37

Part Number : TTJ
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    T-Shaped Joint
  • Trusco Code
    352-1290
  • Mass(g)
    30
  • Material (joint)
    Polypropylene (PP)
  • Features
    It is possible to install a replaceable head (floor brush / duster pad) by attaching a T-shaped joint to a conventional head replacement type handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)