(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pneumatic Stapler (with Staple Puller)

Click this image to zoom it.

Move the mouse over the image to zoom

Pneumatic Stapler (with Staple Puller)

Standard Unit Price:
SGD 1,222.70
Days to Ship :
8 Day(s)

Dedicated sealing machine for corrugated cardboard.
[Features]
·Sealing can be done simply by pulling the lever, which is very efficient.
·Built-in silencer suppresses air exhaust noise.
[Applications]
·Ideal for fixing the bottom and top lids of cardboard boxes.

Basic Specifications

  • Product Model
    Stapler
  • Applicable Staples
    SS-15、SL-16
  • Width(mm)
    105
  • Depth(mm)
    423
  • Height(mm)
    211
  • Trusco Code
    119-7754
  • Specifications
    Nail Depth 9-Stage Adjustable, Pneumatic Type, with Needle Extractor
  • Air Intake Operating Air Pressure
    0.4~0.6MPa
  • Applicable Cardboard
    Single / Double Cardboard
  • Features
    Can be sealed just by pulling the lever.
  • Mass(g)
    3530
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,222.70

Part Number : AS-56
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,222.70
Quantity 1 unit

Specificationtitle

  • Product Model
    Stapler
  • Applicable Staples
    SS-15、SL-16
  • Width(mm)
    105
  • Depth(mm)
    423
  • Height(mm)
    211
  • Trusco Code
    119-7754
  • Specifications
    Nail Depth 9-Stage Adjustable, Pneumatic Type, with Needle Extractor
  • Air Intake Operating Air Pressure
    0.4~0.6MPa
  • Applicable Cardboard
    Single / Double Cardboard
  • Features
    Can be sealed just by pulling the lever.
  • Mass(g)
    3530

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be sealed by simply pulling the lever.
●There is a built-in silencer that prevents air exhaust noise.

Specification

●SPQ(piece):1
●W x D x H: 105 x 423 x 211mm
●Nail height is adjustable in 9 Stages
●Air Pressure Used by Air Intake: 0.4 to 0.6MPa
●Applicable Cardboard: Single Cardboard/Double Cardboard
●Pneumatic
●With a staple remover

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)